{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Runtime; EtherCAT Master; 600; Single License; Online activation",
"description" : "<b>Function:</b><br/>EtherCAT® is a powerful real-time ETHERNET fieldbus system that has become standard in many industrial automation applications. Some WAGO devices can be operated as an EtherCAT® Master. This requires a license. <br/><br/>The EtherCAT® system is configured via special configuration dialogs in the <b><i>e!</i></b><i>COCKPIT</i> Engineering Software. These specify: <br/><ul><li>That the controller should function as an EtherCAT® master </li><li>What field devices should be addressed</li><li>What form the topology of the network takes</li><li>What parameter values should be sent to the slaves upon startup</li></ul><br/><br/>Besides the protocol stack in the form of a library, the runtime system also provides components for direct access to the ETHERNET interface and diagnostics.<br/><br/><b>Benefits:</b><br/><ul><li>Using the device as an EtherCAT® Master</li><li>Controlling WAGO slaves with the EtherCAT® fieldbus system, e.g., the EtherCAT® Fieldbus Coupler of the WAGO I/O System 750</li><li>Controlling additional field devices, which can be declared in <b><i>e!</i></b><i>COCKPIT</i> via a standardized device description </li></ul><br/><br/><b>Use:</b><br/>Enter the license into <b><i>e!</i></b><i>COCKPIT</i>, assign it to a device and load both the license and project into the device. No other installation steps are required.<br/><br/><b>Technical Data:</b><br/>Distributed clocks<br/>Hot connect<br/>Bus diagnostics: In the configurator and with the PLC application<br/>Supported layer 7 protocols: <br/><ul><li>CoE (CANopen/CAN over EtherCAT®) </li><li>FoE (File over EtherCAT®) </li><li>VoE (Vendor over EtherCAT®)</li></ul><br/><br/><b>Compatible Touch Panels:</b><br/>762-43xx/8000-0002; Touch Panel 600 Standard Line; PIO 3 hardware configuration<br/>762-53xx/8000-0002; Touch Panel 600 Advanced Line; PIO 3 hardware configuration<br/>762-42xx/8000-0001; Touch Panel 600 Standard Line; PIO 2 hardware configuration*<br/>762-52xx/8000-0001; Touch Panel 600 Advanced Line; PIO 2 hardware configuration*<br/>762-62xx/8000-0001; Touch Panel 600 Marine Line; PIO 2 hardware configuration*<br/><br/>xx is a wildcard; the license applies to all Touch Panel sizes.<br/>*The prerequisite for using the EtherCAT® master is the license equipment of the device with a PLC license as Control Panel.",
"mpn" : "2759-266/211-1000",
"sku" : "2759-266/211-1000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2129218-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk1fGltYWdlL2pwZWd8YURaaUwyZzJOeTh4TXpJME9UUXdOVFUxTURZeU1pOHlNREJmTWpFeU9USXhPRjlFUlM1cWNHY3w2N2JlM2VhZmQ5NGIzYWNlMzI2ZGVlZDUzOWFiMjYwZDVhYjhkM2UyMTcwOTUwNDFiOWE4N2JmNmVjOTMwOWM1",
"gtin13" : "4055143911481",
"category" : "Software",
"url" : "https://www.wago.com/us/software/runtime/p/2759-266_211-1000"
}