[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Socket; with strain relief housing; 5-pole; Cod. I; 4,00 mm²; blue", "description" : "<h2><i>WINSTA</i>® MIDI female connector/socket with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket 5-pole. WAGO pluggable installation connectors are used when specifications are multiplied or are planned on a defined pattern, for example, when installing grid flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector provides touch-proof protection with live components in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Controlled lighting equipment, as implemented with the DALI standard, for example, is the main use of <i>WINSTA</i>® MIDI pluggable installation connectors with I coding. The rated current and voltage are important criteria for selecting a pluggable installation connector: This product has a current rating of 25 A – so it is also suitable for high power loads. The <i>WINSTA</i>® MIDI pluggable connection system with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Due to the built-in test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs. The strip length is 55 mm.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is tailored to meet the strict requirements of building installation. Because it is pluggable, it is faster, more reliable, and error-free. Pre-assembly reduces installation times and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with the <i>WINSTA</i>® MIDI pluggable installation connector with protection against mismating from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><br/><li>simple circuits</li><br/><li>with I coding for use in building automation (lighting control)</li><br/><li>flexible installation to save space</li><br/><li>convenient installation and commissioning</li><br/></ul><br/><br/><br/>", "mpn" : "770-1105/022-000", "sku" : "770-1105/022-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000800006bdc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YURNNUwyZzRNeTh4TkRZNE9URXpNemMxTmpRME5pOHlNREJmTURJd01EQXdNRGd3TURBd05tSmtZekF3TURNd01HSTJYMFJGTG1wd1p3fGY1Y2MyYWI3Y2EwMzZjMzgzZGExODQ2MzU3YTZlNGNmY2JhOWQxMjQ5NDAyNWUxYzQ5MDE4MGJiNWJjZDI1NzM", "gtin13" : "4050821223016", "category" : "Pluggable Connection Systems", "url" : "https://www.wago.com/us/pluggable-connection-systems/socket/p/770-1105_022-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
WINSTA® MIDI Item no. 770-1105/022-000

Socket; with strain relief housing; 5-pole; Cod. I; 4,00 mm²; blue

Item no. 770-1105/022-000
Socket
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 25 Piece
Item no. 770-1105/022-000
Socket
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 25 Piece