WINSTA® MIDI
Item no. 770-512/042-000
Strain relief housing; 2-pole; with locking clip; for 1 cable; 5.0 … 9.0 mm; 35 mm; white
![120_6347846_DE 120_6347846_DE](/medias/120-6347846-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0fGltYWdlL2pwZWd8YURBd0wyaG1OUzh4TkRBd01qUTJOekEzT0RFM05DOHhNakJmTmpNME56ZzBObDlFUlM1cWNHY3xmNjJkZmZmMjg0YmY4ZmY0OWIxM2EzZWNkZTRmYTNlMzU0OTI4OGFjNTZhODkyYjM1Y2RlYmM5YzYxM2RjNjQ5)
![120_3725498_DE 120_3725498_DE](/medias/120-3725498-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk5fGltYWdlL2pwZWd8YURCaUwyZ3laUzh4TkRVMU9ESTNORE00TnprNU9DOHhNakJmTXpjeU5UUTVPRjlFUlM1cWNHY3wzYmM1ZjIxNmEyY2ZkNWZkM2Q2YTc1YmEzYmM4ZTVlM2VkOTUwNWQ3OGQwMTI3OTExZTQ2MDI2OWE1NWJlODQ4)
![120_3725499_DE 120_3725499_DE](/medias/120-3725499-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg5fGltYWdlL2pwZWd8YURjeUwyZzNPQzh4TkRVMU9ETXdNak0zTVRnM01DOHhNakJmTXpjeU5UUTVPVjlFUlM1cWNHY3xmZDRjNWEzOWVmOGY4N2M0ZTdmZGRiN2ExYWYyZWIwZjZiNWY2OTUzMzgyMjE5NzEzY2U2NmIyZDJkYzg3Njk5)
![120_0200001200019b0b000100b6_DE 120_0200001200019b0b000100b6_DE](/medias/120-0200001200019b0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYyfGltYWdlL2pwZWd8YURObEwyaG1NQzh4TXpJME5UazRNams1T0RVMU9DOHhNakJmTURJd01EQXdNVEl3TURBeE9XSXdZakF3TURFd01HSTJYMFJGTG1wd1p3fDY1NjU2OGY2ZWM2YjUxN2Y5YTVjNjRjMzY2YzhiOWQxNjc5YTgxYjIzYWNhMzg2YjUwZDJkZTUyZDVkMWE2ZjY)
Item no. 770-512/042-000
Strain relief housing
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 770-512/042-000
Strain relief housing
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request