TOPJOB® S
Item no. 2001-1401/000-053
4-conductor through terminal block; 1.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; dark gray-yellow
![120_8830033_DE 120_8830033_DE](/medias/120-8830033-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODA4fGltYWdlL2pwZWd8YURnNUwyaG1ZeTh4TXpRME5EUTNNelF5TVRnMU5DOHhNakJmT0Rnek1EQXpNMTlFUlM1cWNHY3w3MzRmNGVkOWE3ZDFlZmQwMzVlYWZhN2U5M2I2MzkyZGZlMGIwYzcxZWUxNGViM2Y1YTFmYWZlYzJjMDM0ZTU4)
![120_8830032_DE 120_8830032_DE](/medias/120-8830032-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzIzfGltYWdlL2pwZWd8YUdFNUwyZ3dNaTh4TXpjNU9ERTBOalUzTWpNeE9DOHhNakJmT0Rnek1EQXpNbDlFUlM1cWNHY3w5YTJkNGEwMGViZWQ0NzhmOThhNjRhNzQ5NzI2MzA2ZWZjYTVkZTE2NWFlM2ExODkzMGJkOTk2YWEyNDdjNDNh)
![120_9693617_DE 120_9693617_DE](/medias/120-9693617-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIzfGltYWdlL2pwZWd8YURjMkwyaGhNeTh4TXpjNU9EWTJOakl3TnpJMk1pOHhNakJmT1RZNU16WXhOMTlFUlM1cWNHY3wwY2JhYmM5MzY3OGMyMmY2NjZhMTEyODk4NzE1NThlNmIyMzY0MjUxMTJmNjM3YzE0MzVhZjg3YTYxMjAwMWY3)
![120_020000190002deca000100b6_DE 120_020000190002deca000100b6_DE](/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjB8aW1hZ2UvanBlZ3xhR1V3TDJnM05TOHhNalUzTVRnNE9ESTFOVEF3Tmk4eE1qQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NmQwMzE5NDVhMmEzNDU4ZWIxZjhiNDRkOGVmOGE1NzIxYzA3NGRkZTkxMGY5ZDdmMGM0MTgwMDdiN2RjYmJiZA)
Item no. 2001-1401/000-053
4-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2001-1401/000-053
4-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request