TOPJOB® S
Item no. 2002-1771/401-000
3-conductor disconnect/test terminal block; with mechanical interlock; with test option; orange disconnect link; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
![120_0200001800033baf000100b6_DE 120_0200001800033baf000100b6_DE](/medias/120-0200001800033baf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgwfGltYWdlL2pwZWd8YURWa0wyZzRaQzh4TWpVM01UWTVPVGd6T1RBd05pOHhNakJmTURJd01EQXdNVGd3TURBek0ySmhaakF3TURFd01HSTJYMFJGTG1wd1p3fDZkMTc0YjEwNDNjMTEyODExOTEzZTMxZTQ5Yzc5MzQ2ZGEzNjZiNWYwYmQ1NmQ3ZGMxYmZkYjQwNmNiZDhiYTc)
![120_0200001800033d5f000100b6_DE 120_0200001800033d5f000100b6_DE](/medias/120-0200001800033d5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM1fGltYWdlL2pwZWd8YUdJMEwyZ3dOUzh4TXpnd01qVTROalkyT1RBNE5pOHhNakJmTURJd01EQXdNVGd3TURBek0yUTFaakF3TURFd01HSTJYMFJGTG1wd1p3fDRkMjY1MDQ0Y2M5NmFlZTgwMzZlM2RlZmExN2EzMzE0NzQ5NGZlYjJiYmFkYjYyZGU5ZDdhMmM5MGNmNjNiOTY)
![120_0200001800033a8f000100b6_DE 120_0200001800033a8f000100b6_DE](/medias/120-0200001800033a8f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI1fGltYWdlL2pwZWd8YUdVNEwyZ3dZUzh4TXpnd01qQXlNekE1TWpJMU5DOHhNakJmTURJd01EQXdNVGd3TURBek0yRTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDJjMmFkMGQ3YTcxZDVmNDc4MWQ4ZTc5NTBiY2JiNWU2ZjAyMDIzOGZjYzk3ODVjZTQ5YTQyNDJiZjZhMjM2NWQ)
![120_020000190002f3c9000100b6_DE 120_020000190002f3c9000100b6_DE](/medias/120-020000190002f3c9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDN8aW1hZ2UvanBlZ3xhR0ZsTDJnM015OHhNalUzTVRnek5qQXlNamd4TkM4eE1qQmZNREl3TURBd01Ua3dNREF5WmpOak9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzQ2ZmY2YjIyNWM0Y2FlNDFmMmJlN2I4N2RiMjA0OWVlYjVjZWVmMDJmMDFiNjFkNjVjMWZhNWQ0ZmM2OThmNQ)
Item no. 2002-1771/401-000
3-conductor disconnect/test terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2002-1771/401-000
3-conductor disconnect/test terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request