TOPJOB® S
Item no. 2002-1871/401-000
4-conductor disconnect/test terminal block; with mechanical interlock; with test option; orange disconnect link; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
![120_0200000c00016035000100b6_DE 120_0200000c00016035000100b6_DE](/medias/120-0200000c00016035000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAyfGltYWdlL2pwZWd8YURCaUwyaGlaUzh4TkRBd01qazRNekl3TmprME1pOHhNakJmTURJd01EQXdNR013TURBeE5qQXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGY3Njg5NDNhOTlmYjRhZGU0ODFhZTE0NzVkNDJlMjI1MDdkMGJhZjZjZWJkZTkyNzAwMThkYTFhOGNlMDljYTE)
![120_0200000c00015fa8000100b6_DE 120_0200000c00015fa8000100b6_DE](/medias/120-0200000c00015fa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcyfGltYWdlL2pwZWd8YUdFM0wyZzFNQzh4TkRBd01qa3lORFExTXpreE9DOHhNakJmTURJd01EQXdNR013TURBeE5XWmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDZkMDFkZWEyYjZlZmI2MTc3YzdlMzU5ZTAxZDA2ZmY5ZmI3Y2VhNmFhN2QyMWMwYTRiNzNmOGIxNzA2Yjk5YzI)
![120_0200000c0001860e000100b6_DE 120_0200000c0001860e000100b6_DE](/medias/120-0200000c0001860e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzUwfGltYWdlL2pwZWd8YUdaa0wyaGpOeTh4TXpnd01UVXhNemcwTkRjMk5pOHhNakJmTURJd01EQXdNR013TURBeE9EWXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDgwMTE3NTAwNTI3ZmQ4YWQzNWZlMWQyZTlhNDkwYmZlOGQ0MzA1NDA5OGZkZGZmMjk3ZDRlN2RlY2IwZDMyMmQ)
![120_020000190002f579000100b6_DE 120_020000190002f579000100b6_DE](/medias/120-020000190002f579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTV8aW1hZ2UvanBlZ3xhRFppTDJnM01DOHhNalUzTVRjMU56RXhOelEzTUM4eE1qQmZNREl3TURBd01Ua3dNREF5WmpVM09UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjI2M2ExYmY4OWMzNTcyZDg2ODlmOTkyMmQyYTI4NjQyODU5NDU4ZjMwNjk1MWIxMWM4OGJmN2Q5YzFlNjMxNw)
Item no. 2002-1871/401-000
4-conductor disconnect/test terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2002-1871/401-000
4-conductor disconnect/test terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request