TOPJOB® S
Item no. 2002-2671
Double-deck disconnect terminal block; with pivoting knife disconnect; L/L; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
![120_0200001300005200000100b6_DE 120_0200001300005200000100b6_DE](/medias/120-0200001300005200000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE4fGltYWdlL2pwZWd8YURRMUwyaGhaaTh4TXprNU56azVORFEwTWpjNE1pOHhNakJmTURJd01EQXdNVE13TURBd05USXdNREF3TURFd01HSTJYMFJGTG1wd1p3fGRlZjQ1MGI3NWE4OWY1MTZlNDk3ZjhjZmZlYzE0NjQwZWViMjJhZmM5NWRmNDU0NjNlMjc5NDg4NWU4NDgyNWM)
![120_0200001300005050000100b6_DE 120_0200001300005050000100b6_DE](/medias/120-0200001300005050000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc1fGltYWdlL2pwZWd8YUdReUwyaGlZeTh4TkRReE1qYzROVGcwTkRJMU5DOHhNakJmTURJd01EQXdNVE13TURBd05UQTFNREF3TURFd01HSTJYMFJGTG1wd1p3fDUxZGI1NDA5Nzg2YzE1ODM1ZGNiMDJhZmU4MWQ0Yzg1ZTMwZjdmNTQ0OGZmN2QwMzViOWJkZmI5ZGIyODdjOWI)
![120_0200001300005320000100b6_DE 120_0200001300005320000100b6_DE](/medias/120-0200001300005320000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ3fGltYWdlL2pwZWd8YURnNUwyZ3dOaTh4TWpnM056azRNRGc1TXpJeE5DOHhNakJmTURJd01EQXdNVE13TURBd05UTXlNREF3TURFd01HSTJYMFJGTG1wd1p3fGI4MmI3ZjU0Nzc1NDAxYjllNTg3ZTdjNWE5MjhkYmM0Yzg0YTE4NzYwOGE1YzJjMmNlMzNhOWI4YjM2OWY1MzI)
![120_020000190003252e000100b6_DE 120_020000190003252e000100b6_DE](/medias/120-020000190003252e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDF8aW1hZ2UvanBlZ3xhREl5TDJoaVpDOHhNalUzTVRVME1qSTVNRFEyTWk4eE1qQmZNREl3TURBd01Ua3dNREF6TWpVeVpUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NmMyNWQ0YWE4YmRiYTRlZDI0NTY2NjUyNmJhNGM2YWI0ODUzN2UxN2VmYWVmNzk1YmRhMmRkOTU0NjZjNjkzYQ)
Item no. 2002-2671
Double-deck disconnect terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2002-2671
Double-deck disconnect terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request