TOPJOB® S
Item no. 2003-6641
Multilevel installation terminal block; with operating slots; 2.5 mm²; with pivoting knife disconnect; NTi/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
![120_020000120003466f000100b6_DE 120_020000120003466f000100b6_DE](/medias/120-020000120003466f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzgzfGltYWdlL2pwZWd8YURabUwyZzJNQzh4TkRBd01ESTVNREV6TmpBNU5DOHhNakJmTURJd01EQXdNVEl3TURBek5EWTJaakF3TURFd01HSTJYMFJGTG1wd1p3fGY5OGJiNWE4OTE4NGE4MTQ0OTNiYjg2MjBmYzg4OGM3ZDU0MWQ4MjBmNTgxNWU1ZTczYjliZDA3YTI1YmRlOTg)
![120_02000012000340f8000100b6_DE 120_02000012000340f8000100b6_DE](/medias/120-02000012000340f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA5fGltYWdlL2pwZWd8YURRNUwyZ3pPQzh4TkRBd01EazVPREE0T0Rjek5DOHhNakJmTURJd01EQXdNVEl3TURBek5EQm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDYyOWZiN2VkZTk3ZmYyYzUwYzU0ZTVlMmE2NzA2Y2YzMzI0ODBlZDU5NTA5M2I5ZjZkOTU5NTg5YWJmM2FhMTE)
![120_0200001200036580000200b6_DE 120_0200001200036580000200b6_DE](/medias/120-0200001200036580000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ3fGltYWdlL2pwZWd8YURZeEwyaGtNUzh4TXpjNU9UY3pORE0wTlRjMU9DOHhNakJmTURJd01EQXdNVEl3TURBek5qVTRNREF3TURJd01HSTJYMFJGTG1wd1p3fDY2YjI0MjI3YTEyNzNhMWFlMTcxZjRiNzBkMDVkMDYwZTBhZTYwODU2NDgyYTUxZjY2NzUyZmUyODNkZmY0MmY)
![120_02000019000304e8000100b6_DE 120_02000019000304e8000100b6_DE](/medias/120-02000019000304e8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1fGltYWdlL2pwZWd8YURWa0wyaGlaUzh4TWpVM01UazJNRFkzTWpJNE5pOHhNakJmTURJd01EQXdNVGt3TURBek1EUmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGNhZWFiNGZhYTQwNzg3M2Q3YmQ5ZjJmN2EyMjY4ZDE4MWFiZDM2N2YzYjc0YmFlZWVlYTA3NWRiMDMyNzlhYTQ)
Item no. 2003-6641
Multilevel installation terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2003-6641
Multilevel installation terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request