TOPJOB® S
Item no. 2003-6644
Multilevel installation terminal block; with operating slots; 2.5 mm²; with pivoting knife disconnect; LTi/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
![120_020000150001bc31000200b6_DE 120_020000150001bc31000200b6_DE](/medias/120-020000150001bc31000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk2fGltYWdlL2pwZWd8YURKbEwyZzBaUzh4TXprNU9UazJNemMyTmpneE5DOHhNakJmTURJd01EQXdNVFV3TURBeFltTXpNVEF3TURJd01HSTJYMFJGTG1wd1p3fDI1ODIyYjVlZDFlYjIxYjAxMDQ0MDdiMjRkMTVhMDRiZjFiNzc2YTIwMjIxYzRlMzFlY2Y3ZDY1MTFhNGQ2N2U)
![120_0200001500018dd5000200b6_DE 120_0200001500018dd5000200b6_DE](/medias/120-0200001500018dd5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YUdVMkwyaGpZaTh4TkRBd01URTNNelV5T0RZd05pOHhNakJmTURJd01EQXdNVFV3TURBeE9HUmtOVEF3TURJd01HSTJYMFJGTG1wd1p3fGJkMmQ0YjcyNDg0YTIyODMwMThjNmIzYWE0YTQxMzM5YTUwYTZmNDU2NTViMDZlMGE0NTc5YWQ4YzZlZjMyNWM)
![120_02000012000369fc000300b6_DE 120_02000012000369fc000300b6_DE](/medias/120-02000012000369fc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI4fGltYWdlL2pwZWd8YURNNEwyaGpZeTh4TXpjNU9UZ3hORGsxTlRBek9DOHhNakJmTURJd01EQXdNVEl3TURBek5qbG1ZekF3TURNd01HSTJYMFJGTG1wd1p3fGFiOTJiYzFiZWI4MDQ0MTBlOTEyMDVmYzBlMjFlZjQwNzk0NDc5NGFkN2I1OTZjNmE0ZDI3ZmY1OWQzODQyZDA)
![120_02000019000304e8000100b6_DE 120_02000019000304e8000100b6_DE](/medias/120-02000019000304e8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1fGltYWdlL2pwZWd8YURWa0wyaGlaUzh4TWpVM01UazJNRFkzTWpJNE5pOHhNakJmTURJd01EQXdNVGt3TURBek1EUmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGNhZWFiNGZhYTQwNzg3M2Q3YmQ5ZjJmN2EyMjY4ZDE4MWFiZDM2N2YzYjc0YmFlZWVlYTA3NWRiMDMyNzlhYTQ)
Item no. 2003-6644
Multilevel installation terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2003-6644
Multilevel installation terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request