TOPJOB® S
Item no. 2006-8671
2-conductor disconnect/test terminal block; with pivoting knife disconnect; with test option; orange disconnect link; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray
![120_020000120003c504000200b6_DE 120_020000120003c504000200b6_DE](/medias/120-020000120003c504000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY3fGltYWdlL2pwZWd8YURjd0wyaGxZaTh4TXprNU9UWXpNVFE1T1RJNU5DOHhNakJmTURJd01EQXdNVEl3TURBell6VXdOREF3TURJd01HSTJYMFJGTG1wd1p3fGY5NThiZGQ1MDk0NzFlODllZDJiYjczMGJhYjY2ZTI4ODE0NDBmYzY4YWMwNDVhZTQ4MDhhNzNmNmJkN2JhNzM)
![120_0200001300002b4b000100b6_DE 120_0200001300002b4b000100b6_DE](/medias/120-0200001300002b4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ2fGltYWdlL2pwZWd8YURjMkwyaGtNQzh4TkRBd01qZzNPREExTkRRek1DOHhNakJmTURJd01EQXdNVE13TURBd01tSTBZakF3TURFd01HSTJYMFJGTG1wd1p3fDVlZTI1OWVlNzc3MWYwOGZjMGZjNzY0Mjc1MjQ1YTExZDcyYzhiZjE2OWRlNmI2NmJkNDI4ZTI2NzgzYzRiOGQ)
![120_0200001300002ec2000100b6_DE 120_0200001300002ec2000100b6_DE](/medias/120-0200001300002ec2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU5fGltYWdlL2pwZWd8YURjeEwyZzFaUzh4TXpnd016SXpNVGt3TXpjM05DOHhNakJmTURJd01EQXdNVE13TURBd01tVmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDY0NjJkY2VhM2U0NzU2N2M2YWM2Mzg3Mzk2YWIzNjdlNDdjYmFkOGZlN2EzYjEzNmE2NGMwODJjYmFjMWM1MDY)
![120_020000190002f219000100b6_DE 120_020000190002f219000100b6_DE](/medias/120-020000190002f219000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTF8aW1hZ2UvanBlZ3xhR1ppTDJnelpDOHhNalUzTWpBd05qQTRPRGN6TkM4eE1qQmZNREl3TURBd01Ua3dNREF5WmpJeE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8N2I1NTI1NGVlY2NlNWVlMTQ3MzlmMzBkOWFkYTJiNzMyOTRlNDM0ZDU1MzdmZDZkNWY0NWM5OTVmZTlhODkxMw)
Item no. 2006-8671
2-conductor disconnect/test terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2006-8671
2-conductor disconnect/test terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request