[ { "uid": "link_contact", "linkName": "Contact", "url": "/global/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; 1,50 mm²; green-yellow/gray", "description" : "<h2>Female connector, 2020 Series, green-yellow/gray</h2><br/><br/>This female connector (item number 2020-208/000-037) provides seamless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Conductors can only be connected to this female connector if their strip length is between 9 mm and 11 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. The dimensions are 28.7 x 40.5 x 25 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Eight potentials can connect eight poles using the sixteen clamping points The green-yellow/gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "2020-208/000-037", "sku" : "2020-208/000-037", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002800021fd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg1fGltYWdlL2pwZWd8YUdRMUwyZzVPQzh4TkRZNU1UWTBNamN6TmpZM01DOHlNREJmTURJd01EQXdNamd3TURBeU1XWmtOakF3TURFd01HSTJYMFJGTG1wd1p3fDIyMWFjYzU0OWZjMDU5YWJmODczMDkyM2U4MGNiM2Y1MDRjNDM2NDgwMWY3ZmI3YTE4MzVjYmIyYWM0MDZkNDQ", "gtin13" : "4050821091462", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/global/rail-mount-terminal-blocks/2-conductor-female-connector/p/2020-208_000-037" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S-Mini Item no. 2020-208/000-037

2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; 1,50 mm²; green-yellow/gray

Item no. 2020-208/000-037
2-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 25 Piece
Item no. 2020-208/000-037
2-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 25 Piece