TOPJOB® S
Item no. 2020-5311
3-conductor sensor terminal block; for PNP (positive) switching sensors; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; gray
![120_020000250001bb3d000100b6_DE 120_020000250001bb3d000100b6_DE](/medias/120-020000250001bb3d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0fGltYWdlL2pwZWd8YURFeEwyaGhOUzh4TXprNU9EUXhNRE01T1RjM05DOHhNakJmTURJd01EQXdNalV3TURBeFltSXpaREF3TURFd01HSTJYMFJGTG1wd1p3fDgxZmZhMGRkOWM5MGI4NjZjZDkwMzUwZTEyMTdjNzg4OWUwNmExMTBhODc0ZmMwZDU1N2EwNzlhMDkwNWFhN2I)
![120_13777501_DE 120_13777501_DE](/medias/120-13777501-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE0fGltYWdlL2pwZWd8YURSaUwyaGhNaTh4TkRZd056TXdPRGs0TURJMU5DOHhNakJmTVRNM056YzFNREZmUkVVdWFuQm58YTVjMjA4NjE3YjY4OWU5MmZlNjdkMTU4YTI2NWRkYmI0NDU3ZGU2Yzg2MGM2Y2FjY2UzMmVjMjc1NTlkYWQ4ZQ)
![120_020000250001c9b6000100b6_DE 120_020000250001c9b6000100b6_DE](/medias/120-020000250001c9b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzkyfGltYWdlL2pwZWd8YUdFNUwyaGtaUzh4TWpnM056QXlNVGMzTXpnMU5DOHhNakJmTURJd01EQXdNalV3TURBeFl6bGlOakF3TURFd01HSTJYMFJGTG1wd1p3fDY3YTg2MDM2N2FlNzYzMDhhODMxNDY1Y2RiMzZlNzgxN2EyZGM2NmQyYjA0NDBmYjU0YTVmMDRjNmMxNDI2Yzg)
![120_020000240003e8a6000100b6_DE 120_020000240003e8a6000100b6_DE](/medias/120-020000240003e8a6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc5fGltYWdlL2pwZWd8YUdSbEwyaGlOaTh4TXpJME9ETTRPVGcwTURreU5pOHhNakJmTURJd01EQXdNalF3TURBelpUaGhOakF3TURFd01HSTJYMFJGTG1wd1p3fDlhYTU1MzhiNGUzN2VmZjdjY2NiZTRkZjJlZDI1NWFhMjdmYWFkMjE2ZWM0ZWYxMGRjODE2MTY3Mjc2YTJmMDM)
Item no. 2020-5311
3-conductor sensor terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2020-5311
3-conductor sensor terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request