TOPJOB® S
Item no. 2020-5417
4-conductor sensor terminal block; for PNP (positive) switching sensors; with ground contact; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; gray
![120_020000250001bfa5000100b6_DE 120_020000250001bfa5000100b6_DE](/medias/120-020000250001bfa5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY3fGltYWdlL2pwZWd8YUdKakwyaGpPUzh4TkRBd01ETXpOall6TXpnNE5pOHhNakJmTURJd01EQXdNalV3TURBeFltWmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDJjMmMwNjkwYTAzMTdjZmE1NDcyOGZjNzJjMWE5YzY4M2FjNDg1MTkxZjBkZDIyNjJhODYwYTI1YzRlOGUzZmE)
![120_13777501_DE 120_13777501_DE](/medias/120-13777501-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE0fGltYWdlL2pwZWd8YURSaUwyaGhNaTh4TkRZd056TXdPRGs0TURJMU5DOHhNakJmTVRNM056YzFNREZmUkVVdWFuQm58YTVjMjA4NjE3YjY4OWU5MmZlNjdkMTU4YTI2NWRkYmI0NDU3ZGU2Yzg2MGM2Y2FjY2UzMmVjMjc1NTlkYWQ4ZQ)
![120_020000250001cda6000100b6_DE 120_020000250001cda6000100b6_DE](/medias/120-020000250001cda6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE2fGltYWdlL2pwZWd8YUdGakwyaGlOQzh4TWpnM056STFPREl5TnpjME1pOHhNakJmTURJd01EQXdNalV3TURBeFkyUmhOakF3TURFd01HSTJYMFJGTG1wd1p3fGIwNzhmYWQyMGE0NDI3YTc4MjAwMWJlNzBlMzBiMDQyYjMwODhiZTg4MmM3YmY3NGQ5Y2FhYWYzNzY4ZTViZTU)
![120_020000240003ea57000100b6_DE 120_020000240003ea57000100b6_DE](/medias/120-020000240003ea57000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjczfGltYWdlL2pwZWd8YURCa0wyZ3pNaTh4TXpJME9ETTNOVFF5TXpBd05pOHhNakJmTURJd01EQXdNalF3TURBelpXRTFOekF3TURFd01HSTJYMFJGTG1wd1p3fDQyOGI5ZDQ5ZmY1MzBhNTQ4YTI5YjZhYmE2M2Q1YTFiZWViY2VkNDM2ZDRlODU2MmNkMTRjMjZmYmUyOTdkNWM)
Item no. 2020-5417
4-conductor sensor terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2020-5417
4-conductor sensor terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request