TOPJOB® S
Item no. 2052-1202
2-conductor miniature through terminal block; with operating slots; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; orange
![120_9414420_DE 120_9414420_DE](/medias/120-9414420-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTA5fGltYWdlL2pwZWd8YUdGbEwyaGhOUzh4TXpnd01qZzJNemMxTlRJNU5DOHhNakJmT1RReE5EUXlNRjlFUlM1cWNHY3xiNWQ2ZGYyNGM3OGIzOTkzMmM4OGEwYmIwZjRmZDMzYWQzM2UxNWYyNDI2N2JlNGFlYWI3MGFmNmQzZGE0MGQx)
![120_9414415_DE 120_9414415_DE](/medias/120-9414415-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTIwfGltYWdlL2pwZWd8YUdZM0wyaGtNUzh4TXpZeE1qY3dOakV3TXpNeU5pOHhNakJmT1RReE5EUXhOVjlFUlM1cWNHY3w0ODliZjcwNTRkMGE1MDJkYWRiN2I3Y2FmMTY4OGU4Yjc5NjAwMTRmNzliNGMyZmExNDk2MjVkYjY3NTVhZGEx)
![120_9334270_DE 120_9334270_DE](/medias/120-9334270-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIyfGltYWdlL2pwZWd8YUdOaUwyaGxNQzh4TXpnd01UVTJOelE0TlRrNE1pOHhNakJmT1RNek5ESTNNRjlFUlM1cWNHY3xlYTA2ODZiMjZiOGVlZGJlMDg0YjVmNGRjNjM4YmY5M2JjYmUxYjllZWJmMzAwYmY3N2VlZTYzMzZkMzFhMzFl)
![120_4770259_DE 120_4770259_DE](/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhREk1TDJnM015OHhNekkxTURNd05UY3lNRE0xTUM4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfGYyM2E5NjY3NGE1NjQwY2VkYWM0YjFkY2I4Y2FiNWFiNThhOTU5OThmMjMzZWNkMTFmNjE2MjkwYTk0MGZlZTU)
Item no. 2052-1202
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2052-1202
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request