Item no. 2060-1872/998-404
THR PCB terminal block; push-button; 0.75 mm²; Pin spacing 8 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; black
Dimensions in mm
R = feed direction
R = feed direction
![120_020000210000a630000100b6_DE 120_020000210000a630000100b6_DE](/medias/120-020000210000a630000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM2fGltYWdlL2pwZWd8YURsaEwyaGhZaTh4TXprNU9UWTBOVEEyTlRJME5pOHhNakJmTURJd01EQXdNakV3TURBd1lUWXpNREF3TURFd01HSTJYMFJGTG1wd1p3fDA1NjI5MmMyNWYwMjhhNTdhODM0ZWJjZTM2ZjJjMGM1NzA3Mzg2MTJkYTU0MzkyOGE3YTk5M2I5NTIwN2MzYTM)
![120_020000160002d931000200b6_EN 120_020000160002d931000200b6_EN](/medias/120-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzcxfGltYWdlL2pwZWd8YURRMEwyZzBPQzh4TXprNU1qUTBOVFV3T1RZMk1pOHhNakJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fDQxZDM0NTYyNDQzYWY0ZGZjMzBmMjdmMzJjNjYyYTMyMGNhM2I5ZTYzNjY4NTBkMmMzYTVhYTBmMjUxMGM5ODM)
![120_020000200001504a000100b6_DE 120_020000200001504a000100b6_DE](/medias/120-020000200001504a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI2fGltYWdlL2pwZWd8YURFekwyaGhaQzh4TXpJME9EQXlOVFV5TmpNd01pOHhNakJmTURJd01EQXdNakF3TURBeE5UQTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDg5YTk3MDRmMDgwMTkxODAzODBmODMxNGUyOTBjYTE3ZjkwZWEzMDk3NGM3M2M0NTllNmI3ZmE2ZTZlNmMzZjY)
![120_0200002000014fba000100b6_DE 120_0200002000014fba000100b6_DE](/medias/120-0200002000014fba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA3fGltYWdlL2pwZWd8YUdVeUwyZzRNeTh4TkRVNU5UTXlPREl4TXpBeU1pOHhNakJmTURJd01EQXdNakF3TURBeE5HWmlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGJkMDI5YmUxNWM5ZjIxNjgxODA4MThhNmUxOTNmMGQ3OTNiMzc1YTU4OGI2MjE1N2U4OTc2YmM0Yzg5YzNkMzE)
Item no. 2060-1872/998-404
THR PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2060-1872/998-404
THR PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request