Item no. 2070-542/998-406
Through-Board SMD PCB Terminal Block; 0.75 mm²; Pin spacing 6.5 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; white
Dimensions in mm
R = feed direction
R = feed direction
![120_0200002200002c81000200b6_DE 120_0200002200002c81000200b6_DE](/medias/120-0200002200002c81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMwfGltYWdlL2pwZWd8YUdZMUwyaGhOQzh4TkRBd01EWTJOVEU1T0RZeU1pOHhNakJmTURJd01EQXdNakl3TURBd01tTTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDgxZTFiMzdiMWE1MWJmYmYzOTkxZmQyZDU2NzY3NDkyMDE5MzdjZDUwM2RhNTBlN2I0OWE4NWQ4YTY5MWQyOWY)
![120_0200001100022eaa000200b6_DE 120_0200001100022eaa000200b6_DE](/medias/120-0200001100022eaa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDEwfGltYWdlL2pwZWd8YUdVNUwyZ3hOeTh4TkRBd01qSTFOell5TlRFeE9DOHhNakJmTURJd01EQXdNVEV3TURBeU1tVmhZVEF3TURJd01HSTJYMFJGTG1wd1p3fDI0MmU0Y2VhMjVhOTYwMGUyYTA1YjdkNzlmNDNkNmI5YjkyOWQ0Y2I1NGFkZjVmZDVhNjFkMTNlYjViYzA2N2I)
![120_02000012000119e9000200b6_DE 120_02000012000119e9000200b6_DE](/medias/120-02000012000119e9000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDc5fGltYWdlL2pwZWd8YUdNMkwyaGtOaTh4TXpJME5qQXdORFk1TURrM05DOHhNakJmTURJd01EQXdNVEl3TURBeE1UbGxPVEF3TURJd01HSTJYMFJGTG1wd1p3fDI2NDdhMjBhMzUwYmI2MWZhNGU5YTY1YjM3YzhjMzJjMGY1ZDBmZThlMzcxYmJlNDY3MWUyNmNkODk5MGFmYzY)
![120_0200001200011992000200b6_DE 120_0200001200011992000200b6_DE](/medias/120-0200001200011992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk2fGltYWdlL2pwZWd8YUdWbUwyZzNNeTh4TkRVNU5URTNOREF6T1RVNE1pOHhNakJmTURJd01EQXdNVEl3TURBeE1UazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDBjOTE0ZjY3ZTZhZDgxYjAxZDJlMTQ0MjA1MGUxYTM3NTNhMjk0ODAwMWM0M2NiNGE3MGI5YTYxMjlmYmZhYjY)
Item no. 2070-542/998-406
Through-Board SMD PCB Terminal Block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2070-542/998-406
Through-Board SMD PCB Terminal Block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request