TOPJOB® S
Item no. 2201-1203
2-conductor through terminal block; with push-button; 1.5 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; red
![120_11433360_DE 120_11433360_DE](/medias/120-11433360-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgwMnxpbWFnZS9qcGVnfGFEVm1MMmd4WWk4eE5EQTJOamsyT0RreU1EQTVOQzh4TWpCZk1URTBNek16TmpCZlJFVXVhbkJufDRmOTJjN2FmMDk3NjkzMjAwYTBlNjQyOTMwZWRkMmYwNjEzYWJhODNiYTI5NWI2YTU1MTU4N2M1YTU0M2Q2NGE)
![120_11433367_DE 120_11433367_DE](/medias/120-11433367-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU0NXxpbWFnZS9qcGVnfGFHUmhMMmd6TUM4eE5EQTJOamswT0RNME1UYzVNQzh4TWpCZk1URTBNek16TmpkZlJFVXVhbkJufDM2ZmE5ODYxOWUxMzBhOTZkZjI1NTM0YTE4YjA2MTM5NDA5ZDU4N2EyOWNiNGIwNWM4NWIxMmQ0YTM2N2NjMGE)
![120_11433479_DE 120_11433479_DE](/medias/120-11433479-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxfGltYWdlL2pwZWd8YURVMUwyZ3pNaTh4TkRBMk5qazBOelV5TWpVNU1DOHhNakJmTVRFME16TTBOemxmUkVVdWFuQm58NDVjYjIzNjFlYzdjNzc2YTRhNjBiMTlhM2FiNWM2YzdmYTZmZTYwYjg1ZjkzNjBkN2ZlZWMyMDE1MTZiOTY5Zg)
![120_020000190002d837000100b6_DE 120_020000190002d837000100b6_DE](/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhR0prTDJoa05pOHhNalUzTVRrMU56YzRPRGN3TWk4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjY1YzUzOGFkYTgxODA0ZjI0ZWVkMzMyZGVjNWYzNTY3NzIzYWNkOGMxZDNiOTc2ZGZhNzczODg2ZjA0YmIzMg)
Item no. 2201-1203
2-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2201-1203
2-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request