TOPJOB® S
Item no. 2202-3218
Triple-deck terminal block; Shield/through/through terminal block; 2.5 mm²; Shielding/N/L; without marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
![120_8271578_DE 120_8271578_DE](/medias/120-8271578-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDgwfGltYWdlL2pwZWd8YUdabUwyZ3dZUzh4TXpReU5ESXhPVEk1TVRZM09DOHhNakJmT0RJM01UVTNPRjlFUlM1cWNHY3xkZjA1N2M4YWVkMjM2MzU4YTRlYjNjNDhkYTViMWEyNTZkNGM5NWQyYWYxODJkZjYyZTEzMDg1NzM2NjQ1NzVm)
![120_8405318_DE 120_8405318_DE](/medias/120-8405318-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTY4fGltYWdlL2pwZWd8YURZMkwyZzJNeTh4TXpnd01EWXlNVE0zTlRVeE9DOHhNakJmT0RRd05UTXhPRjlFUlM1cWNHY3wzMzFlOTgzMDNhNDBiZWNlNzEzZDE1MjU0ZTliNjdjZjRlMzJkZWI3MWFjNWRkMDI4ODRmYWU5YzMxNTA3NmQy)
![120_8271587_DE 120_8271587_DE](/medias/120-8271587-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzE1fGltYWdlL2pwZWd8YURFeEwyZzBOQzh4TXpnd01ESTJORFV6TVRrNU9DOHhNakJmT0RJM01UVTROMTlFUlM1cWNHY3xhYjc5YTdkYjYxN2ExN2NiZTNhNTQzNDcwNWQ0NWY1NGRmNzQ5ZDkzYWU5ZmFhNTA0NjY1MmVkZDYwZjVkZWJj)
![120_020000190002ed09000100b6_DE 120_020000190002ed09000100b6_DE](/medias/120-020000190002ed09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0fGltYWdlL2pwZWd8YURRMEwyZzRaQzh4TXpJME56RXlOREEzT0RZeU1pOHhNakJmTURJd01EQXdNVGt3TURBeVpXUXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fGFmM2MwNzE2ZTgyZTE2MzdiMTc3NTA5YThiMWMzYTU0NDVjYTNmNzA5ZDAyY2QyMTcwMzU0N2Y2NzhmMzc4ZDA)
Item no. 2202-3218
Triple-deck terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2202-3218
Triple-deck terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request