TOPJOB® S
Item no. 2202-3248
Triple-deck terminal block; Shield/through/through terminal block; 2.5 mm²; Shielding/N/L; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
![120_7852017_DE 120_7852017_DE](/medias/120-7852017-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDIwfGltYWdlL2pwZWd8YURnd0wyZzFNQzh4TXpJME56Z3lNVEF5TVRJeE5DOHhNakJmTnpnMU1qQXhOMTlFUlM1cWNHY3wyNTNhM2U4NjE1ZmVmY2RiYzM0ZDdjMTlkNTY3NGZhMjI1MGFkNjI4ZDg1OWNmODg1OTc2YjE4YjM2ZWI3MWRk)
![120_8405202_DE 120_8405202_DE](/medias/120-8405202-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ0fGltYWdlL2pwZWd8YUROaEwyaG1OQzh4TXpReU5EWTFNak15TURjNU9DOHhNakJmT0RRd05USXdNbDlFUlM1cWNHY3xmOWMwZWU1ZTA5YmMyNDY0YWI0MDIxN2Y5MTAzNmU1ODBkZDc1MjJhN2E4NWNmM2RjNGM0N2Y3ZDg4YTdkZGYx)
![120_7852009_DE 120_7852009_DE](/medias/120-7852009-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YUdSaEwyZ3dZUzh4TXpJME56Z3lNRFE1TmpreU5pOHhNakJmTnpnMU1qQXdPVjlFUlM1cWNHY3xlMmZiOGZlMDJmN2Y5N2UwYjdhNTU4MDM5NzRiMmU2MDgxOTMxYjU5MGUwMjA3ZDUwY2E3YzQ4MGNiZjFmNGQ1)
![120_020000190002ed09000100b6_DE 120_020000190002ed09000100b6_DE](/medias/120-020000190002ed09000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0fGltYWdlL2pwZWd8YURRMEwyZzRaQzh4TXpJME56RXlOREEzT0RZeU1pOHhNakJmTURJd01EQXdNVGt3TURBeVpXUXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fGFmM2MwNzE2ZTgyZTE2MzdiMTc3NTA5YThiMWMzYTU0NDVjYTNmNzA5ZDAyY2QyMTcwMzU0N2Y2NzhmMzc4ZDA)
Item no. 2202-3248
Triple-deck terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2202-3248
Triple-deck terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request