TOPJOB® S
Item no. 2206-1611
2-conductor fuse terminal block; with pivoting fuse holder; for 5 x 20 mm miniature metric fuse; with push-button; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray
![120_7946736_DE 120_7946736_DE](/medias/120-7946736-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkyfGltYWdlL2pwZWd8YURnNUwyaGxNaTh4TXpjNU9ETTNOekk1TVRnd05pOHhNakJmTnprME5qY3pObDlFUlM1cWNHY3w1MzI1MDMzYTQ1YTUxMWM0NTQ3YzIyOGUxMTMwZmZjNjY4YTc0MzM0MzkzYTY4ZjEzNDgzYTgxMWNkZjA1NGRj)
![120_8924305_DE 120_8924305_DE](/medias/120-8924305-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzA2fGltYWdlL2pwZWd8YURRMkwyZ3dPUzh4TXpjNU9UQTFOelUxTlRRNE5pOHhNakJmT0RreU5ETXdOVjlFUlM1cWNHY3w1ZjlkNzM0NDhkNmZmNjc1ZjNlOWI3NTk5MGRjZjVkNTRjZGM0ZmJkOWUyNGY1MGMzOThlN2MxN2Q0NWNjNWY1)
![120_7946676_DE 120_7946676_DE](/medias/120-7946676-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAwfGltYWdlL2pwZWd8YUdWbUwyZ3hOeTh4TXpRMU1UUTJORGN6TmpjNU9DOHhNakJmTnprME5qWTNObDlFUlM1cWNHY3xkNmMyZGU4ZGI1MzBiNzdiZjMxYTE4ZDQwMjYxNDA4OTcwZTlkOGFiNTE4MjZiYTEzOGJlYzBjYjhjNWYyNTFm)
![120_0200000c0000e6fa000200b6_DE 120_0200000c0000e6fa000200b6_DE](/medias/120-0200000c0000e6fa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExfGltYWdlL2pwZWd8YUdWbUwyaGhaaTh4TWpVM01EUXpOVGMwTnpnM01DOHhNakJmTURJd01EQXdNR013TURBd1pUWm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fDhhMTg3NDFmZjYyODYzNGIzYjA0NDM1NzJhNzMwOTg4OGIyNTYwNDJkNDRhOWZjOTQ4M2M2MzEyMDdkZmRkM2M)
Item no. 2206-1611
2-conductor fuse terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2206-1611
2-conductor fuse terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request