TOPJOB® S
Item no. 2206-7111
1-conductor power distribution disconnect terminal block; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray
![120_8405415_DE 120_8405415_DE](/medias/120-8405415-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU3fGltYWdlL2pwZWd8YURNNUwyZzRNQzh4TXpnd01ERTBORFkyTmpZMU5DOHhNakJmT0RRd05UUXhOVjlFUlM1cWNHY3w3OTc4NjU1MGQ0NjJiZmMwNmQwMWUwOWZhYjg4YTAwOGI3OWI2ZjhjZjkyNWJlMzAzN2VlNDU0ZDc0YjU1YjEx)
![120_8405420_DE 120_8405420_DE](/medias/120-8405420-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI3fGltYWdlL2pwZWd8YURKbUwyZzNNeTh4TXpjNU9EQXhOamszTkRnM09DOHhNakJmT0RRd05UUXlNRjlFUlM1cWNHY3w2OGZiMjIyMDRlMGVkNmFmZmQ2OWZhZGUzNDQ3M2IyNzk2YWU5MGY4NmQwYzk0YjNjOGRmNmMxNTljODUwZGQ2)
![120_8405580_DE 120_8405580_DE](/medias/120-8405580-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUzfGltYWdlL2pwZWd8YURZeEwyaGpaQzh4TXpRME5UQTFPVGd3TlRJeE5DOHhNakJmT0RRd05UVTRNRjlFUlM1cWNHY3wxODRhZWE2NjQ1Y2JlZDkwODVhZjA5NGM2MWQ5OTQyZjEyMWE1ZTJlMTFlMzcyYmYzMTRkZWRhNmRlZWI0MDg0)
![120_02000019000308d9000100b6_DE 120_02000019000308d9000100b6_DE](/medias/120-02000019000308d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTN8aW1hZ2UvanBlZ3xhR0U1TDJoaFl5OHhNalUzTVRZeU9EWXdNVE0zTkM4eE1qQmZNREl3TURBd01Ua3dNREF6TURoa09UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWQ4NTdlZDlkZTg2MTAwMWFkMDA3OTIxYmEzNTUwODhmOTUzNDVmODk1NzhiMjNmN2JlMTA3OGQ5ODU4ZTZmZQ)
Item no. 2206-7111
1-conductor power distribution disconnect terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2206-7111
1-conductor power distribution disconnect terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request