Item no. 221-423
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
![120_10080314_DE 120_10080314_DE](/medias/120-10080314-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjcxNXxpbWFnZS9qcGVnfGFESXhMMmhsTmk4eE16Z3dNall4TlRjNU9UZ3pPQzh4TWpCZk1UQXdPREF6TVRSZlJFVXVhbkJufDRmMTllOGIwNjFhNzA1NjVmYzU2YjgwOTYzZDcyN2EwZjU3MzcwNWNhMGUzYmRlMzkzNjg3YTVmMDBkNWJhYWI)
![120_10080313_DE 120_10080313_DE](/medias/120-10080313-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMwOXxpbWFnZS9qcGVnfGFHTXpMMmc1WkM4eE16Z3dNVEUzTVRjM09UWXhOQzh4TWpCZk1UQXdPREF6TVROZlJFVXVhbkJufGVmODk4OTJkYTY5MDA5YzE3ZjY3MDhmZTFjMGM0MDZjNTg5ODk5OGMzMGZhMTU0MGQ4NGIwOGZlOTBmMzg0N2U)
![120_10080312_DE 120_10080312_DE](/medias/120-10080312-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg3MXxpbWFnZS9qcGVnfGFHWTRMMmd4TVM4eE16ZzNNamd5TkRVME9UUXdOaTh4TWpCZk1UQXdPREF6TVRKZlJFVXVhbkJufDM3M2M2OTM0MDVjYjJiN2U4ODk4NjU1OTBiYTkwMzdiMWY5MWY4OGE0ZGVkNDBlZjdhMTZjZDVlZTU1ZjM1MmE)
![120_10080317_DE 120_10080317_DE](/medias/120-10080317-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5NHxpbWFnZS9qcGVnfGFHSmlMMmcwTXk4eE16Y3hOalF4TnpFeE9ESXpPQzh4TWpCZk1UQXdPREF6TVRkZlJFVXVhbkJufDRjNDVmYjUxNTJmNTM2Y2Q2Nzg0YjJjMGNlZmQyMDEzMzRlMDI1MjM2NjZjOTZhYjgyOTUyNWIzOTQxZjFhZDI)
![120_10080316_DE 120_10080316_DE](/medias/120-10080316-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzM3xpbWFnZS9qcGVnfGFEUmlMMmhtTXk4eE16Z3dNVEl5T1RrM05UVTRNaTh4TWpCZk1UQXdPREF6TVRaZlJFVXVhbkJufDFhYjZhMjk4ZTkwYTVkNzMwZjNmYjY5YWJhMGQyMmQzYjQ2NzgyYTgwYWQxNWJjNjFjMjNmMzczYzQwMjVlMTM)
![120_10080315_DE 120_10080315_DE](/medias/120-10080315-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI1MHxpbWFnZS9qcGVnfGFEWXlMMmd3WWk4eE16Y3hOalF5T1RVd05EVTBNaTh4TWpCZk1UQXdPREF6TVRWZlJFVXVhbkJufDdkNmQyMWEwMWE1ZDM2ZGI3ZGVmZDk0NzA3YjZhZWYzZGM2ODc3MmY1Zjk1ZTQwMDJkOGY5NmVhNTZlODZlNTc)
![120_11005919_DE 120_11005919_DE](/medias/120-11005919-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk5fGltYWdlL2pwZWd8YURCbUwyZ3lZeTh4TXpnME5qTXpNVE0xT1RJMk1pOHhNakJmTVRFd01EVTVNVGxmUkVVdWFuQm58NjI1MWU1OWFlYTQyNmQ0M2Y1MzYwMmFkMmM0NDNhZGZmMjMxZTVmNTA1NTc5YWY4YTY2NWIzY2Y4MDA2Y2U0ZA)
Item no. 221-423
Splicing connector with levers
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 221-423
Splicing connector with levers
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request