Item no. 221-425
Splicing connector with levers; for all conductor types; max. 4 mm²; 5-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
![120_10080320_DE 120_10080320_DE](/medias/120-10080320-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg0fGltYWdlL2pwZWd8YUdSbUwyaGxZeTh4TkRVNU5UVXhNekkxTXpreE9DOHhNakJmTVRBd09EQXpNakJmUkVVdWFuQm58Njk4MzA3Y2UzNTljZjkzNmY4N2ZlZDBhODZjOTkyNTgwNTA4NTBmODIwZDVhOTdjOWNlMTk5NjcxYWVmZDNiMw)
![120_10080319_DE 120_10080319_DE](/medias/120-10080319-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjE2fGltYWdlL2pwZWd8YURBMEwyZ3dPQzh4TXpnME5ETXpNVEF3TXprek5DOHhNakJmTVRBd09EQXpNVGxmUkVVdWFuQm58NDNiY2VlZWNiZjA3ZTNjNTAwZGM3MzlmMWUzNjdlNmNhMzZiMmY2N2FhMzgxZDA5MjU2NTdiNTQ3Y2NlODNjZg)
![120_10080318_DE 120_10080318_DE](/medias/120-10080318-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3fGltYWdlL2pwZWd8YURkbUwyZzFOaTh4TXpnME5ETXpNRGd3TnpNeU5pOHhNakJmTVRBd09EQXpNVGhmUkVVdWFuQm58OGJkZDMxMTA4MThlNWQ2YzJkYzk0ODcxMzZmZTI0ZTkzYzk0YWU5MWU0YjIwYTBjMzhkMjhmZWYxNTk1MGUwZQ)
![120_10080323_DE 120_10080323_DE](/medias/120-10080323-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5fGltYWdlL2pwZWd8YUdWbUwyaG1OQzh4TXpnME5UQTROekU1TVRBM01DOHhNakJmTVRBd09EQXpNak5mUkVVdWFuQm58OGE5ZGU2ZmRiNjgxZTkxMGViNzU0NmQ2MzJmNmQ1MzEzNGYyNTdkYWRlMTJkZGU5NWRkMGNkZDQyNWQ1YzZmMw)
![120_10080322_DE 120_10080322_DE](/medias/120-10080322-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTk0fGltYWdlL2pwZWd8YURKbEwyaG1OQzh4TXpnME5UQTROekV5TlRVek5DOHhNakJmTVRBd09EQXpNakpmUkVVdWFuQm58ZWE1Mjk5NTYxZTE2YjFlZWZhYTkxMTZjYTcyZWFmNWUxMDMxYzMwOGYyYTgxNzRlMmU3ODAxNDMyMDMzOWZhZA)
![120_10080321_DE 120_10080321_DE](/medias/120-10080321-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjA2fGltYWdlL2pwZWd8YUdNMEwyZ3pZaTh4TXpnME5UQTROVGt4TXpFeE9DOHhNakJmTVRBd09EQXpNakZmUkVVdWFuQm58MDc3ZmZiOGEzOTE0ZDNlOWMzMmQ4MTQyZTFlMWEzNDkxYzMzZmI4ZjkzNzk3MDc4ZjkxZjA4MTE1NTk1ODJhZA)
![120_11005557_DE 120_11005557_DE](/medias/120-11005557-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA5fGltYWdlL2pwZWd8YURJekwyZ3lOUzh4TXpnME5qTXlNelF5T1RRd05pOHhNakJmTVRFd01EVTFOVGRmUkVVdWFuQm58ZTQ3Zjk1MTVmNmIwNTFhNTk2NDEwNjNhMDZiZjJiODViN2Q4OTA5MTA4NjQ0MDUyZWZhMjU1M2JiYjBmY2M2MQ)
Item no. 221-425
Splicing connector with levers
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 221-425
Splicing connector with levers
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request