TOPJOB® S
Item no. 2216-7114
1-conductor N-disconnect terminal block; 16 mm²; Push-in CAGE CLAMP®; 16,00 mm²; blue
![120_8405438_DE 120_8405438_DE](/medias/120-8405438-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY0fGltYWdlL2pwZWd8YURBNUwyaGpZeTh4TXpnd01qVTNOVFkxT1RBek9DOHhNakJmT0RRd05UUXpPRjlFUlM1cWNHY3w1MGUwNjgyOGJlNzA3YzRhNWNhMzM2YjdlYzQ5NDZjYzY5MzYxNDlmMWU3MzUwMjFhNjA0NmVkYzlhMjI0MjE3)
![120_8405433_DE 120_8405433_DE](/medias/120-8405433-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY3fGltYWdlL2pwZWd8YUdGaUwyZzBaUzh4TXpjNU9ETXlOVGd4TXpJM09DOHhNakJmT0RRd05UUXpNMTlFUlM1cWNHY3wzZjQ5MWVjNzk4NTU4NzI4YTMxMjY1MTk4MzIyMWY4YmM0NTk4MmVkYTRjMTNkODdkNWY0YmNmY2RhZTExZWQ3)
![120_8405584_DE 120_8405584_DE](/medias/120-8405584-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI0fGltYWdlL2pwZWd8YURWbUwyaGhaUzh4TXpnd01qa3pNek00TnpJNU5DOHhNakJmT0RRd05UVTRORjlFUlM1cWNHY3xjNjQ3NWZmOTkxNGVkYjQ1OGYzYTJhMDZkODBmZjk3NDEwYzM0NzVmZWI1MmYwNTMwZjc0OTc1MTdlOGIzM2Y2)
![120_02000019000308d9000100b6_DE 120_02000019000308d9000100b6_DE](/medias/120-02000019000308d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTN8aW1hZ2UvanBlZ3xhR0U1TDJoaFl5OHhNalUzTVRZeU9EWXdNVE0zTkM4eE1qQmZNREl3TURBd01Ua3dNREF6TURoa09UQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWQ4NTdlZDlkZTg2MTAwMWFkMDA3OTIxYmEzNTUwODhmOTUzNDVmODk1NzhiMjNmN2JlMTA3OGQ5ODU4ZTZmZQ)
Item no. 2216-7114
1-conductor N-disconnect terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2216-7114
1-conductor N-disconnect terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request