TOPJOB® S
Item no. 2250-1202
2-conductor miniature through terminal block; with push-button; 1 mm²; for DIN-15 rail; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; orange
![120_9326664_DE 120_9326664_DE](/medias/120-9326664-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk0fGltYWdlL2pwZWd8YURreEwyZzNOQzh4TXpjNU9EazBPVEkxTnpJME5pOHhNakJmT1RNeU5qWTJORjlFUlM1cWNHY3w4NDQzOTZiOGY0N2U4NWJlMDc1YzNkOTYxYzE5OWFlZTIxODRkN2JmZDVhYzU2M2ZiYzEyNmViZTAyZjQ4ZmYy)
![120_9326659_DE 120_9326659_DE](/medias/120-9326659-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk5fGltYWdlL2pwZWd8YURrd0wyaGxNaTh4TXpnd01Ua3lPVFl3TlRFMU1DOHhNakJmT1RNeU5qWTFPVjlFUlM1cWNHY3wyMGExZGYwMjM2ZTI4MjJmOTZmYzE3M2VmNjJjZjU1ODU4MjIxZGQ5NTkwNjY2MDE1YThhMTQ2MWE1MmM5YmJj)
![120_9680107_DE 120_9680107_DE](/medias/120-9680107-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3fGltYWdlL2pwZWd8YURWaEwyZzNNUzh4TXpnd01Ea3lOVFk1TVRrek5DOHhNakJmT1RZNE1ERXdOMTlFUlM1cWNHY3xmNzZkNmY1ZGQzMTAxODQ0Yjk4YzJjZTg4OTdiMzdjZGU0NjZmNWE3OTFiOTQ0NmY2Mzk4NmFmMmZmZWZmYzJh)
![120_4770259_DE 120_4770259_DE](/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhREk1TDJnM015OHhNekkxTURNd05UY3lNRE0xTUM4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfGYyM2E5NjY3NGE1NjQwY2VkYWM0YjFkY2I4Y2FiNWFiNThhOTU5OThmMjMzZWNkMTFmNjE2MjkwYTk0MGZlZTU)
Item no. 2250-1202
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2250-1202
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request