TOPJOB® S
Item no. 2250-312
2-conductor miniature through terminal block; with push-button; 1 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; orange
![120_9330390_DE 120_9330390_DE](/medias/120-9330390-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA5fGltYWdlL2pwZWd8YUROaUwyZzVNQzh4TXpjNU9UZ3hNVEF5TWpnM09DOHhNakJmT1RNek1ETTVNRjlFUlM1cWNHY3xlMDg1MzFjMGE0OWExN2IwYzUyNjQ3YjZhOGY1ZDcwMDg1OTA0ZDYwODlhOTI2MzFlZmI1Zjk4ZGYxYzE3MTE2)
![120_9330385_DE 120_9330385_DE](/medias/120-9330385-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY5fGltYWdlL2pwZWd8YUdFeUwyZ3lPQzh4TXpnd01qa3hPRGsyT1RNM05DOHhNakJmT1RNek1ETTROVjlFUlM1cWNHY3xkYTUxNTRjOGQwOWQzMmJjZDBlOGI0ZGI0NGQxNWQ5M2JkMTQ1ZWQzZjU1MmJkOTg3YWI3MzNkNTA4ZjE1Zjcw)
![120_4770259_DE 120_4770259_DE](/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhREk1TDJnM015OHhNekkxTURNd05UY3lNRE0xTUM4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfGYyM2E5NjY3NGE1NjQwY2VkYWM0YjFkY2I4Y2FiNWFiNThhOTU5OThmMjMzZWNkMTFmNjE2MjkwYTk0MGZlZTU)
![120_2714077_EN 120_2714077_EN](/medias/120-2714077-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTQzfGltYWdlL2pwZWd8YURGakwyaGlOaTh4TWpZME1qTTJOak0xTnpVek5DOHhNakJmTWpjeE5EQTNOMTlGVGk1cWNHY3w2NGY3MDExMTFjYmE0N2EwNDU0YWM2ZDM1NmU3OTlhYTM2ZmM3MDRmNGQ1ZThiMGY1NzdhNTRkNjA3ZGFkYjE0)
Item no. 2250-312
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2250-312
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request