L = pole no. x pin spacing
L1 = (pole no. x pin spacing) + 3 mm
L3 = (pole no. x pin spacing) + 15.6 mm
L4 = (pole no. x pin spacing) + 18.2 mm
L5 = (pole no. x pin spacing) + 22 mm
2- to 5-pole female connectors with reinforcing strips
L1 = (pole no. x pin spacing) + 3 mm
L3 = (pole no. x pin spacing) + 15.6 mm
L4 = (pole no. x pin spacing) + 18.2 mm
L5 = (pole no. x pin spacing) + 22 mm
2- to 5-pole female connectors with reinforcing strips
X = (pole no. x pin spacing) + 15.8 mm
for plate thickness 0.5 … 3 mm
for plate thickness 0.5 … 3 mm
![120_9111359_DE 120_9111359_DE](/medias/120-9111359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDUxfGltYWdlL2pwZWd8YURZeUwyZzFNQzh4TXpnd01qVXlPVEE1TlRjeE1DOHhNakJmT1RFeE1UTTFPVjlFUlM1cWNHY3w2OWYzMzZhMjE2YWI1ODQwOTk5ZDY5Y2M3YTMxZTVjZjYyOTVhNjI3MDAzOTgxYjQ5MzFlOGIwZDA4NTNlMjg1)
![120_0200000f0002e175000100b6_EN 120_0200000f0002e175000100b6_EN](/medias/120-0200000f0002e175000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTc2fGltYWdlL2pwZWd8YURabUwyaGxOQzh4TkRBd016ZzVNRFU0TlRZek1DOHhNakJmTURJd01EQXdNR1l3TURBeVpURTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDFlYjJjYTlhZDRmYWVkYzA1NjA0NDkyYzlkMWFlZWIwYzY2YzM2ZWM0OGEyNjVkYmVmM2U2YzE2OTNhNjE2MTY)
![120_9040560_DE 120_9040560_DE](/medias/120-9040560-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkyfGltYWdlL2pwZWd8YURKbUwyZ3lOUzh4TkRVM01UazNOelF3T0RVME1pOHhNakJmT1RBME1EVTJNRjlFUlM1cWNHY3w5YjE2N2NiZmM5MjU1Yzc1MDVkZjQ3ZWY4MmMxOTlkOWFlNGVkOTdlNWM4MjJjZWE0ZGE1OTdjOTU3Y2YyNDk4)
![120_8412964_DE 120_8412964_DE](/medias/120-8412964-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY1fGltYWdlL2pwZWd8YUdJMEwyaGlNUzh4TkRVNU5UY3pORFEzTURZNE5pOHhNakJmT0RReE1qazJORjlFUlM1cWNHY3xjZTgwYTMyMTU2ZjBhNjdlNjIzNjNiODZiOTE3MTA0ODZjOWZjM2VlYjg3OWQ3N2JlYmUxYzFmMzllZjNjMDVi)