MCS MIDI Classic
Item no. 231-138/001-000/105-604
THR male header; 1.0 x 1.0 mm solder pin; straight; Pin spacing 5 mm; 8-pole; black
Dimensions in mm
L = (pole no. – 1) x pin spacing + 8.2 mm
L = (pole no. – 1) x pin spacing + 8.2 mm
![120_10028255_DE 120_10028255_DE](/medias/120-10028255-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEzfGltYWdlL2pwZWd8YURZNEwyaGtaaTh4TXpZNU1UUXlOemd4TlRRMU5DOHhNakJmTVRBd01qZ3lOVFZmUkVVdWFuQm58MjRhZWY2NTNkOGU5N2EyODU3YjkwMGVmNWNkZWYyYmY2M2UyNWY1YTY1MDU5MTliYTM2NTgxYmNjZGQ3NTZiNw)
![120_0200000f0002e295000100b6_EN 120_0200000f0002e295000100b6_EN](/medias/120-0200000f0002e295000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTg1fGltYWdlL2pwZWd8YURoa0wyaGtNeTh4TkRBd016ZzROelF6T1Rrd01pOHhNakJmTURJd01EQXdNR1l3TURBeVpUSTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEzODczOTE4NDU3NjlhZWFjNmM1MzVlODA1YTBjNDU2ODkwYTM5ZTcwZDZkOWY5MTUyZWI0MmVmNmVmOTEwZmI)
![120_0200000d00020c6b000100b6_DE 120_0200000d00020c6b000100b6_DE](/medias/120-0200000d00020c6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEzfGltYWdlL2pwZWd8YURRd0wyZzNOQzh4TkRVM01UQTRNak0xTURZeU1pOHhNakJmTURJd01EQXdNR1F3TURBeU1HTTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDkxMTNkZWQ0N2ZiNmUyMDM1NjBlNDYxMjVmZDEzZDFmZjgzMjQzZDM5YWM2YmY1M2I2ZjMyOTk3YzJlZmMwNWI)
Item no. 231-138/001-000/105-604
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 231-138/001-000/105-604
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request