Item no. 235-401/331-000
Stackable PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 1-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray
![120_8830947_DE 120_8830947_DE](/medias/120-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTExfGltYWdlL2pwZWd8YUdFMkwyZzFNaTh4TXpnd01EWXpNamd4TVRVMU1DOHhNakJmT0Rnek1EazBOMTlFUlM1cWNHY3xlMWU1NWZkZGUyZTIxYzc3YmUxZGEzZWFmNDQ4ZjQ2YzQwNjIzNjA4YmUxMzk1YTk5NTBhNmU3YzQwODQ1N2Q0)
![120_8830946_DE 120_8830946_DE](/medias/120-8830946-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjg5fGltYWdlL2pwZWd8YURSaEwyZ3haaTh4TXpRME5EVTFNak15TnpFNU9DOHhNakJmT0Rnek1EazBObDlFUlM1cWNHY3xjZTA4MWNhNDlhYmE5Yjk0ZjEwNjI1YTQ1YzNmZmM3MTdkYWU5ZjkxMzhlYWFkNzA1ZTU1NjQ5ZTk3NDgwYzk5)
![120_8830953_DE 120_8830953_DE](/medias/120-8830953-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURVMkwyaGhOaTh4TXpRME5EVTFNRGMxTkRNek5DOHhNakJmT0Rnek1EazFNMTlFUlM1cWNHY3xlZDU1Y2VjNTM1NmE1MzY1YTYxNDk2ZWIxOTA1OWQyNzIxZGNlNTAxZTRhNjcyYWE2YWY3ZTcyODFhYTc2MTc2)
![120_8830952_DE 120_8830952_DE](/medias/120-8830952-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzfGltYWdlL2pwZWd8YURReEwyZzRaQzh4TXpjNU5qSXdOems0TkRZM01DOHhNakJmT0Rnek1EazFNbDlFUlM1cWNHY3wwZDAyOWQyMjc5YTc4ZDEzOTRiOWRjZTA5ZjVlNTg2NzQ4NmNkNTNlYWRmMGFhMGQxMTJjODU1MzU3NWE2YjE2)
![120_0200000f0002ed45000100b6_EN 120_0200000f0002ed45000100b6_EN](/medias/120-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzU3fGltYWdlL2pwZWd8YURGbEwyaGxOUzh4TkRZeU5USTJOelEwT1RnNE5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fDk5ODdlMGMyYWZmZmQzNmI3YTExZDQ2MmI3MWNmYzQ0ZDJmMGRlZjVjODM1NjQ3MmM4MjUzMjhiMzk1M2NkY2M)
![120_0200000d000250ae000100b6_DE 120_0200000d000250ae000100b6_DE](/medias/120-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0fGltYWdlL2pwZWd8YUdNeUwyaGxNQzh4TXpJME5EZ3pOVFUyTVRVd01pOHhNakJmTURJd01EQXdNR1F3TURBeU5UQmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDZkMjFmMGNhNjFmNjE1MmMzM2NmYWFhN2UwMTY2ODM3NmRkODM3NTZlMDcwOTIyMTg3MmYxYjRmOTc0YWRlNDg)
Item no. 235-401/331-000
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 235-401/331-000
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request