Item no. 235-501/332-000
Stackable PCB terminal block; push-button; 1.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; Push-in CAGE CLAMP®; with test port; 1,50 mm²; gray
![120_8831228_DE 120_8831228_DE](/medias/120-8831228-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ2fGltYWdlL2pwZWd8YUdGbUwyZ3hNUzh4TXpRME5EazVOek0wT1RRd05pOHhNakJmT0Rnek1USXlPRjlFUlM1cWNHY3xmOTQyMGU1OWY5NDM3ZWZhYzhhYzdjMDAyOWYyMDMxMTE0ZTZmMTlmODdkN2NlMzk2MzE4MzY2Y2UxZmVjZmIw)
![120_8831227_DE 120_8831227_DE](/medias/120-8831227-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE4fGltYWdlL2pwZWd8YURKakwyaGtOUzh4TXpRME5EZ3hPRE0zTURVNU1DOHhNakJmT0Rnek1USXlOMTlFUlM1cWNHY3xhMTk4MjYzZTk1N2JiNWE0Y2M1NzJiOGEzMTc2NzVkZjZkZGM5ZjEzODM3ZDZmMTY5ODE0OTI0MDI4NWI3YzIz)
![120_8831230_DE 120_8831230_DE](/medias/120-8831230-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxfGltYWdlL2pwZWd8YUdWa0wyaGtPUzh4TXpnd016QXlNVEl6T0RNd01pOHhNakJmT0Rnek1USXpNRjlFUlM1cWNHY3xjY2Y0ZjM4OWU5ZGE4YjgzZWJmNDhmMWFkNDk5MTRjNTYyZDVjOTI0M2YwZmY2YWU5M2E4MGI0MDJjMTI4OWEy)
![120_8831229_DE 120_8831229_DE](/medias/120-8831229-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2fGltYWdlL2pwZWd8YUdOaUwyaGlNaTh4TXpjNU9ESXlPVEE0TWpFME1pOHhNakJmT0Rnek1USXlPVjlFUlM1cWNHY3xkZjJlZjIyZGUzNjAzNjM1OTQxZTBhN2ZkMDM5NzA1MjcwZWMwYTRiZDI3ZmUxMzg3ZjBmMDFiYWFlZTY1YTBl)
![120_0200000f0002ed45000100b6_EN 120_0200000f0002ed45000100b6_EN](/medias/120-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzYyfGltYWdlL2pwZWd8YURka0wyZzRaaTh4TXprNU1qSTNORFk1TURBM09DOHhNakJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI4NmE5NDdjNTBmMjA1YTE3YzdjNWQxNDk4N2FmZTI1ZmRmNDM5ZGZhNGZlZTE1NmFkZjk0MjFjMDI1NDViMDA)
![120_0200001c00014dab000100b6_DE 120_0200001c00014dab000100b6_DE](/medias/120-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcyfGltYWdlL2pwZWd8YUdZMkwyZ3pZeTh4TWpVM01qWXdNREV3TnpBek9DOHhNakJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDU3ZGUzYjZjMGU5M2E3ZTc2ZTJmOGRlMjk2NjExMGI5MGYxZDJlZGI5YjVmNTc3Mzc4MDc1NjllOWQ2ZTg0ZGU)
Item no. 235-501/332-000
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 235-501/332-000
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request