[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"235-506/331-000","name":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 7.5/7.62 mm; 6-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/235-506_331-000","description":"<h2>PCB terminal block, 235 Series, 0 °conductor entry to board</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 235-506/331-000). You can rely on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Our PCB terminal block is rated for 630 V and is designed for use with a rated current of up to 17.5 A. As such, it is suitable for high-load applications. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this connector is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 46.5 x 19.1 x 12.5 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 1.5 mm². Up to six potentials / six poles can be connected to this terminal strip using six clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. THT is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 0°.. The solder pins are organized over the entire terminal strip (in-line). They are 0.4 x 0.8 mm and 3.6 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzE4NTF8aW1hZ2UvanBlZ3xhRGcwTDJnME1pOHhOVEEyTVRVNE5qQTRNemczTUF8YTc5MWY3MGQ5MGI1ZDkzZmM2MTA3YWQ4OTBhMGYzYTM4Y2IxZThlY2Q0YTY0NTViNmM5Y2Y1ODk1MmRkMDBiOQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFEWmtMMmhoWWk4eE5UQTJNVFU0TnpBd01UTTNOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8OWRmMzQ0ZTlkMjgxMzI2ZjUwZjZkMjI2ZTE5OWFkMDU5OWFiMmE2ZDIzYjBmNzAzNGIyNGZhYWIzYmY2OGQ2OQ","altText":"1440_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHUmhMMmhoWmk4eE5UQTJNVFU0TnpFNU56azRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ODNlNGUwYmJjMTRlZjEwZmZkYzljMjk5NjZmZDYyNGFmMmZlMGQ3YzlhYjA1MDQ2YWQyMGUyOGYzNTFjNGQyMA","altText":"1280_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHRmlMMmhpTmk4eE5UQTJNVFU0TnpNNU5EVTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8M2U3NmJjZjAyNDIxYWEzNDNkMDM2NjU2NmE5NDI4YTZiY2QxNjYzNTFlZDBkZGZkZjhhNzVhYzI5YjQyODRlOA","altText":"1024_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcwOXxpbWFnZS9qcGVnfGFESXlMMmhqTUM4eE5UQTJNVFU0TnpZeU16azJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOV1V4TkRBd01ERXdNR0kyWDBSRkxtcHdad3wxZDI1ZjYzNTUzMWQyM2RmZjIwMTMzZjE1NTliOTkwYjg1MzAyODlmM2M4NzkxMGQ0OTg4NzdlODEyODM1NzZh","altText":"768_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ4M3xpbWFnZS9qcGVnfGFEUmhMMmhqTnk4eE5UQTJNVFU0TnpnMU16TTBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOV1V4TkRBd01ERXdNR0kyWDBSRkxtcHdad3w0ODI0NjRkNjU4ZjcwOWM5MGNmYWRiY2ViMjI0MDU4NmEzMGY1ZjNhYmVmYmViMzI1M2MwMWNmNTAzNmQwNWUw","altText":"480_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc1fGltYWdlL2pwZWd8YUdVekwyaGxPUzh4TlRBMk1UVTRPREE0TWpjeE9DOHlNREJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MGZjODc4ODQ1Njk1MTdiYTI4NTg1YzQ2MjQxYjE1ZjIyM2I5NGE3ZDAxNDI2N2NlNzI2ZmQ3MGFhOTgwNjU","altText":"200_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc1fGltYWdlL2pwZWd8YUdVekwyaGxPUzh4TlRBMk1UVTRPREE0TWpjeE9DOHlNREJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MGZjODc4ODQ1Njk1MTdiYTI4NTg1YzQ2MjQxYjE1ZjIyM2I5NGE3ZDAxNDI2N2NlNzI2ZmQ3MGFhOTgwNjU","altText":"200_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc1fGltYWdlL2pwZWd8YUdVekwyaGxPUzh4TlRBMk1UVTRPREE0TWpjeE9DOHlNREJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MGZjODc4ODQ1Njk1MTdiYTI4NTg1YzQ2MjQxYjE1ZjIyM2I5NGE3ZDAxNDI2N2NlNzI2ZmQ3MGFhOTgwNjU","altText":"200_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035e14000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcxfGltYWdlL2pwZWd8YURRMEwyaGtPUzh4TlRBMk1UVTRPRFUwTVRRM01DOHhNakJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fGU3YmFlMTYwY2QxMjgxNTNiZWRhZGQ1NzE5ZmI2ZTBkZmUwYWFhYzk2Y2JiNmU0MTRlZjJlMTNhYjUxZTIwNWY","altText":"120_0200000d00035e14000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc1fGltYWdlL2pwZWd8YUdVekwyaGxPUzh4TlRBMk1UVTRPREE0TWpjeE9DOHlNREJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MGZjODc4ODQ1Njk1MTdiYTI4NTg1YzQ2MjQxYjE1ZjIyM2I5NGE3ZDAxNDI2N2NlNzI2ZmQ3MGFhOTgwNjU","altText":"200_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc1fGltYWdlL2pwZWd8YUdVekwyaGxPUzh4TlRBMk1UVTRPREE0TWpjeE9DOHlNREJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MGZjODc4ODQ1Njk1MTdiYTI4NTg1YzQ2MjQxYjE1ZjIyM2I5NGE3ZDAxNDI2N2NlNzI2ZmQ3MGFhOTgwNjU","altText":"200_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFEWmtMMmhoWWk4eE5UQTJNVFU0TnpBd01UTTNOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8OWRmMzQ0ZTlkMjgxMzI2ZjUwZjZkMjI2ZTE5OWFkMDU5OWFiMmE2ZDIzYjBmNzAzNGIyNGZhYWIzYmY2OGQ2OQ","altText":"1440_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHUmhMMmhoWmk4eE5UQTJNVFU0TnpFNU56azRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ODNlNGUwYmJjMTRlZjEwZmZkYzljMjk5NjZmZDYyNGFmMmZlMGQ3YzlhYjA1MDQ2YWQyMGUyOGYzNTFjNGQyMA","altText":"1280_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHRmlMMmhpTmk4eE5UQTJNVFU0TnpNNU5EVTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8M2U3NmJjZjAyNDIxYWEzNDNkMDM2NjU2NmE5NDI4YTZiY2QxNjYzNTFlZDBkZGZkZjhhNzVhYzI5YjQyODRlOA","altText":"1024_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcwOXxpbWFnZS9qcGVnfGFESXlMMmhqTUM4eE5UQTJNVFU0TnpZeU16azJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOV1V4TkRBd01ERXdNR0kyWDBSRkxtcHdad3wxZDI1ZjYzNTUzMWQyM2RmZjIwMTMzZjE1NTliOTkwYjg1MzAyODlmM2M4NzkxMGQ0OTg4NzdlODEyODM1NzZh","altText":"768_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ4M3xpbWFnZS9qcGVnfGFEUmhMMmhqTnk4eE5UQTJNVFU0TnpnMU16TTBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOV1V4TkRBd01ERXdNR0kyWDBSRkxtcHdad3w0ODI0NjRkNjU4ZjcwOWM5MGNmYWRiY2ViMjI0MDU4NmEzMGY1ZjNhYmVmYmViMzI1M2MwMWNmNTAzNmQwNWUw","altText":"480_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc1fGltYWdlL2pwZWd8YUdVekwyaGxPUzh4TlRBMk1UVTRPREE0TWpjeE9DOHlNREJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MGZjODc4ODQ1Njk1MTdiYTI4NTg1YzQ2MjQxYjE1ZjIyM2I5NGE3ZDAxNDI2N2NlNzI2ZmQ3MGFhOTgwNjU","altText":"200_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcxfGltYWdlL2pwZWd8YURRMEwyaGtPUzh4TlRBMk1UVTRPRFUwTVRRM01DOHhNakJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fGU3YmFlMTYwY2QxMjgxNTNiZWRhZGQ1NzE5ZmI2ZTBkZmUwYWFhYzk2Y2JiNmU0MTRlZjJlMTNhYjUxZTIwNWY","altText":"120_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzE4NTF8aW1hZ2UvanBlZ3xhRGcwTDJnME1pOHhOVEEyTVRVNE5qQTRNemczTUF8YTc5MWY3MGQ5MGI1ZDkzZmM2MTA3YWQ4OTBhMGYzYTM4Y2IxZThlY2Q0YTY0NTViNmM5Y2Y1ODk1MmRkMDBiOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFEa3pMMmhrWmk4eE5UQTNORE0yTlRZek5qWXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8Nzk5NDg3MWQxY2I3ZmFlZDIzM2U5ZWI1ZTI0MGQyN2IyZjM3MjdhMjM5OWYxMWZhM2JmNzAxZDY3OGNiNzM1Mw","altText":"1440_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFEVXpMMmhsTXk4eE5UQTNORE0yTlRjMk56Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTUyY2JjMzE3MjljNGQ0ZTFkYzBiZmU5MzFjMDE1NmQ5NWJiYWNkYjkyZTAxNzU2YjYyMWIzZDRhY2RiZjYwMw","altText":"1280_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHSmlMMmhsTmk4eE5UQTNORE0yTlRnMk5qQXhOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDAwN2JjNzk5MjhiNzgwY2E0ZTIxNzJlYmIxZWJkNzcxNzZmNjIwNGU3OGZiZGQ5MjQ1ZmI2YzYxZDU5NjdlOA","altText":"1024_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHTmpMMmhsT1M4eE5UQTNORE0yTlRrek1UVTFNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1EwTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjZGQxZjQwNzRkOTBjMWM5ZDMzYmI3YjY1MjFkOWViNzQwNmM3M2VjMTdkNjcyNWMzOTlmOTUwNGQ3MGVkNGI5","altText":"768_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTIzNXxpbWFnZS9qcGVnfGFEQTVMMmhqTnk4eE5UQTNORE0yTmpFNU16WTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1EwTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmN2Q1ODg2ODM3MzUyYTE5NGE2ZWViNDEwYzFiMTM2MzU0OTdjN2IwYTlhZGIxYmI3YTY1NzBjY2NmNGVhMGZl","altText":"480_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzU3fGltYWdlL2pwZWd8YUdGa0wyaGhaaTh4TlRBM05ETTJOamcwT1RBMU5DOHhNakJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlhMTJjNzI5NThhZjViMTU5MjM3MDdmMGNhYjA0NTIyYzM3NzVjMjZmMzU3NzI2ZmY3ZWQ2NzBhNDQ0ZWFmOWQ","altText":"120_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjU3NTF8aW1hZ2UvanBlZ3xhRGhqTDJnNE1DOHhOVEEzTkRNMk5EazRNVEkzT0F8N2MzYjJiM2U3ZTgyM2NiMjQzN2I5MjIwYzk1NmNmOWFiYzkyZDlmOTUzNjJjNDBiZTBlNzJjMjdiYWM1ZmUyNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjM3NnxpbWFnZS9qcGVnfGFEQTJMMmhoTmk4eE5UQTNOekV5T1RNeU1qVXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MzAyZDg5YmY4NzU3OTRkMmNmOTA4OGE5NTAzYTEyODg5ODdmODNhOWY0MTViZDUwNTMwNDBiMTNjMDE5N2U4ZQ","altText":"2000_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjM3NnxpbWFnZS9qcGVnfGFEQTJMMmhoTmk4eE5UQTNOekV5T1RNeU1qVXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MzAyZDg5YmY4NzU3OTRkMmNmOTA4OGE5NTAzYTEyODg5ODdmODNhOWY0MTViZDUwNTMwNDBiMTNjMDE5N2U4ZQ","altText":"2000_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjM3NnxpbWFnZS9qcGVnfGFEQTJMMmhoTmk4eE5UQTNOekV5T1RNeU1qVXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MzAyZDg5YmY4NzU3OTRkMmNmOTA4OGE5NTAzYTEyODg5ODdmODNhOWY0MTViZDUwNTMwNDBiMTNjMDE5N2U4ZQ","altText":"2000_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YURSbEwyZ3pOQzh4TlRBM056RXpNRGMyTkRNeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5HSXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3ZWFkNzAyNGFkNTU5M2NlYzE4OTY1ZTRlNjFiOTdkMjM1ZTRmZDMxY2RjNDVmOGY2ZGMzNWY3MjE3MWVmYTI","altText":"200_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YURSbEwyZ3pOQzh4TlRBM056RXpNRGMyTkRNeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5HSXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3ZWFkNzAyNGFkNTU5M2NlYzE4OTY1ZTRlNjFiOTdkMjM1ZTRmZDMxY2RjNDVmOGY2ZGMzNWY3MjE3MWVmYTI","altText":"200_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjM3NnxpbWFnZS9qcGVnfGFEQTJMMmhoTmk4eE5UQTNOekV5T1RNeU1qVXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MzAyZDg5YmY4NzU3OTRkMmNmOTA4OGE5NTAzYTEyODg5ODdmODNhOWY0MTViZDUwNTMwNDBiMTNjMDE5N2U4ZQ","altText":"2000_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzEwNXxpbWFnZS9qcGVnfGFERmpMMmhoWVM4eE5UQTNOekV5T1RRNE5qTTJOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWIzMjk4YmJiZTllYmNkMDRlYWRiYmNjNTk5MzgzMzM2NTY1YzE3MGU1ZGNmNDM4YTEyNjE1NjZkZmU3ZmU3YQ","altText":"1440_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFHVmhMMmhpTXk4eE5UQTNOekV5T1RjME9EVXhNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YmRhZDA1YzM2Y2I3OWFjMzc2NzdhMzU5ZDM4NzE0YjU5YWI5N2E2ODI0NzM1OTA4MGJjZDFmNjUxYjg2ODRlOQ","altText":"1280_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA3M3xpbWFnZS9qcGVnfGFEQXpMMmcwT1M4eE5UQTNOekV6TURFME1UY3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MmY0NmMyOTlmMDcyNzUxZGMwMDI3NDU2YmI5MDZiOWIxODBlZWZiNWJhYjZkODRhZGY0YzA2NGRhZWRmMzIzZA","altText":"1024_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg3NnxpbWFnZS9qcGVnfGFEUTFMMmcwTWk4eE5UQTNOekV6TURNek9ETXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOR0l3WlRBd01ERXdNR0kyWDBSRkxtcHdad3xlMTZjZjdhMmFjM2VjZGU4MjJmOGZiNDk2ZGY0NDkxMDk2ZTQ2MzQ2ZWJhODliZWE5ODQ3MjMxYjNjZGEwY2U1","altText":"768_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU0N3xpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTNOekV6TURVek5EazBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOR0l3WlRBd01ERXdNR0kyWDBSRkxtcHdad3xhMmU1ZTdlN2Q2MzRhMGQ3MzRhYjVjYTRjMmMzOGY5Njk0YzFhNWQyNTM5ZThlZGU1ZjVkZTA3YWY3OGJiMTk3","altText":"480_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YURSbEwyZ3pOQzh4TlRBM056RXpNRGMyTkRNeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5HSXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3ZWFkNzAyNGFkNTU5M2NlYzE4OTY1ZTRlNjFiOTdkMjM1ZTRmZDMxY2RjNDVmOGY2ZGMzNWY3MjE3MWVmYTI","altText":"200_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3fGltYWdlL2pwZWd8YUdKaUwyZ3lOeTh4TlRBM056RXpNVE0xTkRFME1pOHhNakJmTURJd01EQXdNR1F3TURBeU5HSXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDZhM2M2NGE3YzM4OWNkODVhN2MyZmNhMmJlMzhmYmQ2MmRhNzYzZjkyNWFjZDg4N2EyOGNlN2FhMjIwZDcyZDk","altText":"120_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzk1MzF8aW1hZ2UvanBlZ3xhR1ExTDJnME1pOHhOVEEzTnpFeU9EVXdNek15Tmd8MmFmN2NhYjk2ZmEzMjMzNGEyNDVlMjczYWFjZjJkODMxODM3NjI4OTM2ZDA5ZTZjNWE0MWM5NGE1MDQyZjUxYQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc1fGltYWdlL2pwZWd8YUdVekwyaGxPUzh4TlRBMk1UVTRPREE0TWpjeE9DOHlNREJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MGZjODc4ODQ1Njk1MTdiYTI4NTg1YzQ2MjQxYjE1ZjIyM2I5NGE3ZDAxNDI2N2NlNzI2ZmQ3MGFhOTgwNjU","altText":"200_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc1fGltYWdlL2pwZWd8YUdVekwyaGxPUzh4TlRBMk1UVTRPREE0TWpjeE9DOHlNREJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MGZjODc4ODQ1Njk1MTdiYTI4NTg1YzQ2MjQxYjE1ZjIyM2I5NGE3ZDAxNDI2N2NlNzI2ZmQ3MGFhOTgwNjU","altText":"200_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHVXdMMmcxT1M4eE5UQTJNVFU0Tmpjek9USXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ0M2ZiYjlhYTY4NTlkZjQzNGQxNDllMDE3MjhjMzhlN2U1N2U2OWQ2OWM0NGRlZDQ5YTQ5NjZiNmRkYWIzMw","altText":"2000_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFEWmtMMmhoWWk4eE5UQTJNVFU0TnpBd01UTTNOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8OWRmMzQ0ZTlkMjgxMzI2ZjUwZjZkMjI2ZTE5OWFkMDU5OWFiMmE2ZDIzYjBmNzAzNGIyNGZhYWIzYmY2OGQ2OQ","altText":"1440_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHUmhMMmhoWmk4eE5UQTJNVFU0TnpFNU56azRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8ODNlNGUwYmJjMTRlZjEwZmZkYzljMjk5NjZmZDYyNGFmMmZlMGQ3YzlhYjA1MDQ2YWQyMGUyOGYzNTFjNGQyMA","altText":"1280_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3M3xpbWFnZS9qcGVnfGFHRmlMMmhpTmk4eE5UQTJNVFU0TnpNNU5EVTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNelZsTVRRd01EQXhNREJpTmw5RVJTNXFjR2N8M2U3NmJjZjAyNDIxYWEzNDNkMDM2NjU2NmE5NDI4YTZiY2QxNjYzNTFlZDBkZGZkZjhhNzVhYzI5YjQyODRlOA","altText":"1024_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcwOXxpbWFnZS9qcGVnfGFESXlMMmhqTUM4eE5UQTJNVFU0TnpZeU16azJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOV1V4TkRBd01ERXdNR0kyWDBSRkxtcHdad3wxZDI1ZjYzNTUzMWQyM2RmZjIwMTMzZjE1NTliOTkwYjg1MzAyODlmM2M4NzkxMGQ0OTg4NzdlODEyODM1NzZh","altText":"768_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ4M3xpbWFnZS9qcGVnfGFEUmhMMmhqTnk4eE5UQTJNVFU0TnpnMU16TTBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOV1V4TkRBd01ERXdNR0kyWDBSRkxtcHdad3w0ODI0NjRkNjU4ZjcwOWM5MGNmYWRiY2ViMjI0MDU4NmEzMGY1ZjNhYmVmYmViMzI1M2MwMWNmNTAzNmQwNWUw","altText":"480_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc1fGltYWdlL2pwZWd8YUdVekwyaGxPUzh4TlRBMk1UVTRPREE0TWpjeE9DOHlNREJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MGZjODc4ODQ1Njk1MTdiYTI4NTg1YzQ2MjQxYjE1ZjIyM2I5NGE3ZDAxNDI2N2NlNzI2ZmQ3MGFhOTgwNjU","altText":"200_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00035e14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcxfGltYWdlL2pwZWd8YURRMEwyaGtPUzh4TlRBMk1UVTRPRFUwTVRRM01DOHhNakJmTURJd01EQXdNR1F3TURBek5XVXhOREF3TURFd01HSTJYMFJGTG1wd1p3fGU3YmFlMTYwY2QxMjgxNTNiZWRhZGQ1NzE5ZmI2ZTBkZmUwYWFhYzk2Y2JiNmU0MTRlZjJlMTNhYjUxZTIwNWY","altText":"120_0200000d00035e14000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzE4NTF8aW1hZ2UvanBlZ3xhRGcwTDJnME1pOHhOVEEyTVRVNE5qQTRNemczTUF8YTc5MWY3MGQ5MGI1ZDkzZmM2MTA3YWQ4OTBhMGYzYTM4Y2IxZThlY2Q0YTY0NTViNmM5Y2Y1ODk1MmRkMDBiOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00035e14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFEa3pMMmhrWmk4eE5UQTNORE0yTlRZek5qWXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8Nzk5NDg3MWQxY2I3ZmFlZDIzM2U5ZWI1ZTI0MGQyN2IyZjM3MjdhMjM5OWYxMWZhM2JmNzAxZDY3OGNiNzM1Mw","altText":"1440_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFEVXpMMmhsTXk4eE5UQTNORE0yTlRjMk56Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTUyY2JjMzE3MjljNGQ0ZTFkYzBiZmU5MzFjMDE1NmQ5NWJiYWNkYjkyZTAxNzU2YjYyMWIzZDRhY2RiZjYwMw","altText":"1280_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHSmlMMmhsTmk4eE5UQTNORE0yTlRnMk5qQXhOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDAwN2JjNzk5MjhiNzgwY2E0ZTIxNzJlYmIxZWJkNzcxNzZmNjIwNGU3OGZiZGQ5MjQ1ZmI2YzYxZDU5NjdlOA","altText":"1024_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHTmpMMmhsT1M4eE5UQTNORE0yTlRrek1UVTFNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1EwTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjZGQxZjQwNzRkOTBjMWM5ZDMzYmI3YjY1MjFkOWViNzQwNmM3M2VjMTdkNjcyNWMzOTlmOTUwNGQ3MGVkNGI5","altText":"768_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTIzNXxpbWFnZS9qcGVnfGFEQTVMMmhqTnk4eE5UQTNORE0yTmpFNU16WTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1EwTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmN2Q1ODg2ODM3MzUyYTE5NGE2ZWViNDEwYzFiMTM2MzU0OTdjN2IwYTlhZGIxYmI3YTY1NzBjY2NmNGVhMGZl","altText":"480_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzU3fGltYWdlL2pwZWd8YUdGa0wyaGhaaTh4TlRBM05ETTJOamcwT1RBMU5DOHhNakJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlhMTJjNzI5NThhZjViMTU5MjM3MDdmMGNhYjA0NTIyYzM3NzVjMjZmMzU3NzI2ZmY3ZWQ2NzBhNDQ0ZWFmOWQ","altText":"120_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjU3NTF8aW1hZ2UvanBlZ3xhRGhqTDJnNE1DOHhOVEEzTkRNMk5EazRNVEkzT0F8N2MzYjJiM2U3ZTgyM2NiMjQzN2I5MjIwYzk1NmNmOWFiYzkyZDlmOTUzNjJjNDBiZTBlNzJjMjdiYWM1ZmUyNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjM3NnxpbWFnZS9qcGVnfGFEQTJMMmhoTmk4eE5UQTNOekV5T1RNeU1qVXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MzAyZDg5YmY4NzU3OTRkMmNmOTA4OGE5NTAzYTEyODg5ODdmODNhOWY0MTViZDUwNTMwNDBiMTNjMDE5N2U4ZQ","altText":"2000_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjM3NnxpbWFnZS9qcGVnfGFEQTJMMmhoTmk4eE5UQTNOekV5T1RNeU1qVXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MzAyZDg5YmY4NzU3OTRkMmNmOTA4OGE5NTAzYTEyODg5ODdmODNhOWY0MTViZDUwNTMwNDBiMTNjMDE5N2U4ZQ","altText":"2000_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjM3NnxpbWFnZS9qcGVnfGFEQTJMMmhoTmk4eE5UQTNOekV5T1RNeU1qVXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MzAyZDg5YmY4NzU3OTRkMmNmOTA4OGE5NTAzYTEyODg5ODdmODNhOWY0MTViZDUwNTMwNDBiMTNjMDE5N2U4ZQ","altText":"2000_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YURSbEwyZ3pOQzh4TlRBM056RXpNRGMyTkRNeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5HSXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3ZWFkNzAyNGFkNTU5M2NlYzE4OTY1ZTRlNjFiOTdkMjM1ZTRmZDMxY2RjNDVmOGY2ZGMzNWY3MjE3MWVmYTI","altText":"200_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YURSbEwyZ3pOQzh4TlRBM056RXpNRGMyTkRNeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5HSXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3ZWFkNzAyNGFkNTU5M2NlYzE4OTY1ZTRlNjFiOTdkMjM1ZTRmZDMxY2RjNDVmOGY2ZGMzNWY3MjE3MWVmYTI","altText":"200_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjM3NnxpbWFnZS9qcGVnfGFEQTJMMmhoTmk4eE5UQTNOekV5T1RNeU1qVXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MzAyZDg5YmY4NzU3OTRkMmNmOTA4OGE5NTAzYTEyODg5ODdmODNhOWY0MTViZDUwNTMwNDBiMTNjMDE5N2U4ZQ","altText":"2000_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzEwNXxpbWFnZS9qcGVnfGFERmpMMmhoWVM4eE5UQTNOekV5T1RRNE5qTTJOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWIzMjk4YmJiZTllYmNkMDRlYWRiYmNjNTk5MzgzMzM2NTY1YzE3MGU1ZGNmNDM4YTEyNjE1NjZkZmU3ZmU3YQ","altText":"1440_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjQ3M3xpbWFnZS9qcGVnfGFHVmhMMmhpTXk4eE5UQTNOekV5T1RjME9EVXhNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YmRhZDA1YzM2Y2I3OWFjMzc2NzdhMzU5ZDM4NzE0YjU5YWI5N2E2ODI0NzM1OTA4MGJjZDFmNjUxYjg2ODRlOQ","altText":"1280_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA3M3xpbWFnZS9qcGVnfGFEQXpMMmcwT1M4eE5UQTNOekV6TURFME1UY3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNalJpTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MmY0NmMyOTlmMDcyNzUxZGMwMDI3NDU2YmI5MDZiOWIxODBlZWZiNWJhYjZkODRhZGY0YzA2NGRhZWRmMzIzZA","altText":"1024_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg3NnxpbWFnZS9qcGVnfGFEUTFMMmcwTWk4eE5UQTNOekV6TURNek9ETXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOR0l3WlRBd01ERXdNR0kyWDBSRkxtcHdad3xlMTZjZjdhMmFjM2VjZGU4MjJmOGZiNDk2ZGY0NDkxMDk2ZTQ2MzQ2ZWJhODliZWE5ODQ3MjMxYjNjZGEwY2U1","altText":"768_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU0N3xpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTNOekV6TURVek5EazBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOR0l3WlRBd01ERXdNR0kyWDBSRkxtcHdad3xhMmU1ZTdlN2Q2MzRhMGQ3MzRhYjVjYTRjMmMzOGY5Njk0YzFhNWQyNTM5ZThlZGU1ZjVkZTA3YWY3OGJiMTk3","altText":"480_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YURSbEwyZ3pOQzh4TlRBM056RXpNRGMyTkRNeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5HSXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3ZWFkNzAyNGFkNTU5M2NlYzE4OTY1ZTRlNjFiOTdkMjM1ZTRmZDMxY2RjNDVmOGY2ZGMzNWY3MjE3MWVmYTI","altText":"200_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00024b0e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3fGltYWdlL2pwZWd8YUdKaUwyZ3lOeTh4TlRBM056RXpNVE0xTkRFME1pOHhNakJmTURJd01EQXdNR1F3TURBeU5HSXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDZhM2M2NGE3YzM4OWNkODVhN2MyZmNhMmJlMzhmYmQ2MmRhNzYzZjkyNWFjZDg4N2EyOGNlN2FhMjIwZDcyZDk","altText":"120_0200000d00024b0e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00024b0e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzk1MzF8aW1hZ2UvanBlZ3xhR1ExTDJnME1pOHhOVEEzTnpFeU9EVXdNek15Tmd8MmFmN2NhYjk2ZmEzMjMzNGEyNDVlMjczYWFjZjJkODMxODM3NjI4OTM2ZDA5ZTZjNWE0MWM5NGE1MDQyZjUxYQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00024b0e000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"235-506/331-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/235-506_331-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["235-506/331-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918830874","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":25.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 7.5/7.62 mm; 6-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60417958","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}