[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"256-508/332-000","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 8-pole; CAGE CLAMP®; commoning option; Solder pin length 5.5 mm; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/256-508_332-000","description":"<h2>PCB terminal block, 256 Series, gray</h2><br/><br/>This PCB terminal block (item number 256-508/332-000) streamlines wire connections, making them both quick and easy. It is perfect for custom installations with different mounting types. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 400 V and a rated current of 24 A, making it suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 62.9 x 23.7 x 17.6 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and eight clamping points for connecting eight potentials / 8 poles. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. A push-button is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at a 45° angle.. The solder pins are organized over the entire terminal strip (in-line) and are 0.7 x 0.7 mm cross-section and 5.5 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTY2MTB8aW1hZ2UvanBlZ3xhRFZrTDJnek1TOHhOVEEyTVRVd01UZzNNREV4TUF8ZTZkYTcyMzg4NGJmN2MxNDc4ZjRmZDcyZmFmMmQ2ZjBhZWQzNDliOWFkNjMyNzIzNzZkMmY1MDU2YjhjMjc3NA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFHVXhMMmd6Tnk4eE5UQTJNVFV3TWpneU1ETTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8ODY1NDc3ODMxYjAyNWNlZDRiOWVkNGMxZWZiNmM5NWFiNmEyNzM1ODVmZGE2NmYyZWI0Y2U4MzhiNjNlYmEyNA","altText":"1440_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFHRXdMMmd6WWk4eE5UQTJNVFV3TWprMU1UUTFOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhZjNkNTJkOWM1NzhkODJlMGUwOWZiZDc0NzFiNDgyODFmMzczODQyZmY2M2FjMmNjNThhNTEyZTY5OTUyOA","altText":"1280_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQyOXxpbWFnZS9qcGVnfGFEQTVMMmc0WVM4eE5UQTJNVFV3TXpFME9EQTJNaTh4TURJMFh6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NjdjYmUzNWZjMjlmYWUzODI1YjNiODMzMzQyZTE1MTBhOTZjYjA0YWU1MWI4Y2NmZDkwYTgyOGU2OGQ4MGE0NA","altText":"1024_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQwNnxpbWFnZS9qcGVnfGFHTTVMMmc0WkM4eE5UQTJNVFV3TXpJM09URXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNMlk1WVRBd01ERXdNR0kyWDBSRkxtcHdad3xmOTFmMTIzOTU1N2VmYTViODY0OWE3MGU2MGEyNzE3YWIxZDAxMTM5NGU5NzM5NDhjZjEyNmNiYmUzZWU3MjY0","altText":"768_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA4NHxpbWFnZS9qcGVnfGFEazRMMmc1TkM4eE5UQTJNVFV3TXpRM05UYzBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNMlk1WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzZmRjYjk5NGIyNmM5YzY2M2JjNzgwN2U1ZGQ3OTlkZmMwYjk2MDg1Y2NmZGE5MjIwZDQyNzJlYTdiNTQzMzMz","altText":"480_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3fGltYWdlL2pwZWd8YURZNUwyZzVZaTh4TlRBMk1UVXdNelkzTWpNMU1DOHlNREJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0YWIxZDRlNTRhNTNhYzc3MDVhNzMwZTM1NmQ4NmM1YWQ5OWQ4MGRhMTJkZGVjMWNmNzI5ZDgzODNiMTE2ZmM","altText":"200_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3fGltYWdlL2pwZWd8YURZNUwyZzVZaTh4TlRBMk1UVXdNelkzTWpNMU1DOHlNREJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0YWIxZDRlNTRhNTNhYzc3MDVhNzMwZTM1NmQ4NmM1YWQ5OWQ4MGRhMTJkZGVjMWNmNzI5ZDgzODNiMTE2ZmM","altText":"200_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3fGltYWdlL2pwZWd8YURZNUwyZzVZaTh4TlRBMk1UVXdNelkzTWpNMU1DOHlNREJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0YWIxZDRlNTRhNTNhYzc3MDVhNzMwZTM1NmQ4NmM1YWQ5OWQ4MGRhMTJkZGVjMWNmNzI5ZDgzODNiMTE2ZmM","altText":"200_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YUdJekwyaG1NeTh4TlRBMk1UVXdOREV6TVRFd01pOHhNakJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwY2Q1MjY5ZmQyYTc5NDkzMzQ2NjM4YjkxNGRjODgyZDZmMDZkNzBmZDc5OGQ5NmNiZGM3MTJkZjNlZWZjZDA","altText":"120_0200000d00033f9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3fGltYWdlL2pwZWd8YURZNUwyZzVZaTh4TlRBMk1UVXdNelkzTWpNMU1DOHlNREJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0YWIxZDRlNTRhNTNhYzc3MDVhNzMwZTM1NmQ4NmM1YWQ5OWQ4MGRhMTJkZGVjMWNmNzI5ZDgzODNiMTE2ZmM","altText":"200_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3fGltYWdlL2pwZWd8YURZNUwyZzVZaTh4TlRBMk1UVXdNelkzTWpNMU1DOHlNREJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0YWIxZDRlNTRhNTNhYzc3MDVhNzMwZTM1NmQ4NmM1YWQ5OWQ4MGRhMTJkZGVjMWNmNzI5ZDgzODNiMTE2ZmM","altText":"200_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFHVXhMMmd6Tnk4eE5UQTJNVFV3TWpneU1ETTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8ODY1NDc3ODMxYjAyNWNlZDRiOWVkNGMxZWZiNmM5NWFiNmEyNzM1ODVmZGE2NmYyZWI0Y2U4MzhiNjNlYmEyNA","altText":"1440_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFHRXdMMmd6WWk4eE5UQTJNVFV3TWprMU1UUTFOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhZjNkNTJkOWM1NzhkODJlMGUwOWZiZDc0NzFiNDgyODFmMzczODQyZmY2M2FjMmNjNThhNTEyZTY5OTUyOA","altText":"1280_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQyOXxpbWFnZS9qcGVnfGFEQTVMMmc0WVM4eE5UQTJNVFV3TXpFME9EQTJNaTh4TURJMFh6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NjdjYmUzNWZjMjlmYWUzODI1YjNiODMzMzQyZTE1MTBhOTZjYjA0YWU1MWI4Y2NmZDkwYTgyOGU2OGQ4MGE0NA","altText":"1024_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQwNnxpbWFnZS9qcGVnfGFHTTVMMmc0WkM4eE5UQTJNVFV3TXpJM09URXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNMlk1WVRBd01ERXdNR0kyWDBSRkxtcHdad3xmOTFmMTIzOTU1N2VmYTViODY0OWE3MGU2MGEyNzE3YWIxZDAxMTM5NGU5NzM5NDhjZjEyNmNiYmUzZWU3MjY0","altText":"768_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA4NHxpbWFnZS9qcGVnfGFEazRMMmc1TkM4eE5UQTJNVFV3TXpRM05UYzBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNMlk1WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzZmRjYjk5NGIyNmM5YzY2M2JjNzgwN2U1ZGQ3OTlkZmMwYjk2MDg1Y2NmZGE5MjIwZDQyNzJlYTdiNTQzMzMz","altText":"480_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3fGltYWdlL2pwZWd8YURZNUwyZzVZaTh4TlRBMk1UVXdNelkzTWpNMU1DOHlNREJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0YWIxZDRlNTRhNTNhYzc3MDVhNzMwZTM1NmQ4NmM1YWQ5OWQ4MGRhMTJkZGVjMWNmNzI5ZDgzODNiMTE2ZmM","altText":"200_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YUdJekwyaG1NeTh4TlRBMk1UVXdOREV6TVRFd01pOHhNakJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwY2Q1MjY5ZmQyYTc5NDkzMzQ2NjM4YjkxNGRjODgyZDZmMDZkNzBmZDc5OGQ5NmNiZGM3MTJkZjNlZWZjZDA","altText":"120_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTY2MTB8aW1hZ2UvanBlZ3xhRFZrTDJnek1TOHhOVEEyTVRVd01UZzNNREV4TUF8ZTZkYTcyMzg4NGJmN2MxNDc4ZjRmZDcyZmFmMmQ2ZjBhZWQzNDliOWFkNjMyNzIzNzZkMmY1MDU2YjhjMjc3NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFERmlMMmhtTWk4eE5UQTNNRGt4TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MjkxMTE2NjdhOWU2MmIyMTA1NmVjMDdmMTk4NGU1NzgyNTdhYWI4MTgzZjhmYjEyMmZmY2UxYjYzYjMyMGMwNw","altText":"2000_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFERmlMMmhtTWk4eE5UQTNNRGt4TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MjkxMTE2NjdhOWU2MmIyMTA1NmVjMDdmMTk4NGU1NzgyNTdhYWI4MTgzZjhmYjEyMmZmY2UxYjYzYjMyMGMwNw","altText":"2000_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFERmlMMmhtTWk4eE5UQTNNRGt4TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MjkxMTE2NjdhOWU2MmIyMTA1NmVjMDdmMTk4NGU1NzgyNTdhYWI4MTgzZjhmYjEyMmZmY2UxYjYzYjMyMGMwNw","altText":"2000_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYwfGltYWdlL2pwZWd8YUdKbEwyZzVPUzh4TlRBM01Ea3hPRGcyT1RBeU1pOHlNREJmTURJd01EQXdNalF3TURBeFlUZG1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3YjhiOWFjOTc4M2VkZDYxMzA0ZjBjYjNhNmFjNzcxOTdlMjM5MTE3YjFiZGJlZDAxMTE5M2M0OTI2NzBlNDU","altText":"200_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYwfGltYWdlL2pwZWd8YUdKbEwyZzVPUzh4TlRBM01Ea3hPRGcyT1RBeU1pOHlNREJmTURJd01EQXdNalF3TURBeFlUZG1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3YjhiOWFjOTc4M2VkZDYxMzA0ZjBjYjNhNmFjNzcxOTdlMjM5MTE3YjFiZGJlZDAxMTE5M2M0OTI2NzBlNDU","altText":"200_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFERmlMMmhtTWk4eE5UQTNNRGt4TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MjkxMTE2NjdhOWU2MmIyMTA1NmVjMDdmMTk4NGU1NzgyNTdhYWI4MTgzZjhmYjEyMmZmY2UxYjYzYjMyMGMwNw","altText":"2000_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFHWmpMMmhtWWk4eE5UQTNNRGt4TnpneU1EUTBOaTh4TkRRd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8N2IzYjg4ZTcwNTU5YzMyNzZjM2QxYjBmZmQ3NTg0OGM1ODUwNGQ0YTYwYTZhNGVjODhiN2IxYzhkMThlNGYxMQ","altText":"1440_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFEbGhMMmhpTlM4eE5UQTNNRGt4T0RBeE56QTFOQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjdiYWE4ZDA1NWJjMDZlN2EwNDA2ZGUxYzJmYjExOTRlNjdkMzBkZmRjYjE0ZmEzZmNkYTVmYmEyYzM1M2FmZQ","altText":"1280_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzA4M3xpbWFnZS9qcGVnfGFEQmlMMmhoWWk4eE5UQTNNRGt4T0RNME5EY3pOQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MjYyN2Q3ZjM0ZmIwNWQ0NWQxMmRiNjJlYWFiYjY0ODU2NGVjYjQ1ZDJiNWFiY2Y5NGYzYmU1MTE0M2E5OWZiMw","altText":"1024_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjUzOHxpbWFnZS9qcGVnfGFETmlMMmhoTkM4eE5UQTNNRGt4T0RVME1UTTBNaTgzTmpoZk1ESXdNREF3TWpRd01EQXhZVGRtWVRBd01ERXdNR0kyWDBSRkxtcHdad3xlNjQ1MDgyNWQ4YzIzNmZlOTMyNDFkNTZlODA5NjQ5ZWQwMGMyMGVlZmNiNTZkY2RiZDE1NmY4ZmU2NGRkNTRk","altText":"768_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3OXxpbWFnZS9qcGVnfGFEZGxMMmc1WkM4eE5UQTNNRGt4T0Rjek56azFNQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZVGRtWVRBd01ERXdNR0kyWDBSRkxtcHdad3w1ZTBlNjIzZWUyMmM0OWZjNTZhMjMzMWNiODkxMWRlMGJlZDM1YmQxZGE5ZGM1ZTY5YTE5NTE2Y2IyNWU2YjYw","altText":"480_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYwfGltYWdlL2pwZWd8YUdKbEwyZzVPUzh4TlRBM01Ea3hPRGcyT1RBeU1pOHlNREJmTURJd01EQXdNalF3TURBeFlUZG1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3YjhiOWFjOTc4M2VkZDYxMzA0ZjBjYjNhNmFjNzcxOTdlMjM5MTE3YjFiZGJlZDAxMTE5M2M0OTI2NzBlNDU","altText":"200_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2fGltYWdlL2pwZWd8YURNeEwyZzBPQzh4TlRBM01Ea3hPVEV6TVRFMk5pOHhNakJmTURJd01EQXdNalF3TURBeFlUZG1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU1OWY2MzJjMWRkZDdiOTkwMmU4Yzg4YTEzZGZkNjBiYzZjYWRiMWIwMzY2OGUyNWFiMWY3MGI3ZTZlMmU4Yzk","altText":"120_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzIzNjR8aW1hZ2UvanBlZ3xhREppTDJnNFlpOHhOVEEzTURreE5qWXdPREF6TUF8ZTU5ZTAxNmJlOTRjZWM0NTlhMTMyYTNjZDY2ZTlmMWJhZjBjMTQ0ODlhODVhNTY3ZTY0YWU5NWY5ZDU1ZGRhYQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3fGltYWdlL2pwZWd8YURZNUwyZzVZaTh4TlRBMk1UVXdNelkzTWpNMU1DOHlNREJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0YWIxZDRlNTRhNTNhYzc3MDVhNzMwZTM1NmQ4NmM1YWQ5OWQ4MGRhMTJkZGVjMWNmNzI5ZDgzODNiMTE2ZmM","altText":"200_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3fGltYWdlL2pwZWd8YURZNUwyZzVZaTh4TlRBMk1UVXdNelkzTWpNMU1DOHlNREJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0YWIxZDRlNTRhNTNhYzc3MDVhNzMwZTM1NmQ4NmM1YWQ5OWQ4MGRhMTJkZGVjMWNmNzI5ZDgzODNiMTE2ZmM","altText":"200_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFEWTRMMmd6TVM4eE5UQTJNVFV3TWpZMU5qVTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NzczNDY5NWMyOWEyYzdkZTQyODE3ZWQwNjk2YzViOTgzNTY3ZWU4ZTZmZDc0N2I5OGQxYTk4NmY2OTRiMGZhNA","altText":"2000_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFHVXhMMmd6Tnk4eE5UQTJNVFV3TWpneU1ETTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8ODY1NDc3ODMxYjAyNWNlZDRiOWVkNGMxZWZiNmM5NWFiNmEyNzM1ODVmZGE2NmYyZWI0Y2U4MzhiNjNlYmEyNA","altText":"1440_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA1NXxpbWFnZS9qcGVnfGFHRXdMMmd6WWk4eE5UQTJNVFV3TWprMU1UUTFOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhZjNkNTJkOWM1NzhkODJlMGUwOWZiZDc0NzFiNDgyODFmMzczODQyZmY2M2FjMmNjNThhNTEyZTY5OTUyOA","altText":"1280_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQyOXxpbWFnZS9qcGVnfGFEQTVMMmc0WVM4eE5UQTJNVFV3TXpFME9EQTJNaTh4TURJMFh6QXlNREF3TURCa01EQXdNek5tT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NjdjYmUzNWZjMjlmYWUzODI1YjNiODMzMzQyZTE1MTBhOTZjYjA0YWU1MWI4Y2NmZDkwYTgyOGU2OGQ4MGE0NA","altText":"1024_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQwNnxpbWFnZS9qcGVnfGFHTTVMMmc0WkM4eE5UQTJNVFV3TXpJM09URXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNMlk1WVRBd01ERXdNR0kyWDBSRkxtcHdad3xmOTFmMTIzOTU1N2VmYTViODY0OWE3MGU2MGEyNzE3YWIxZDAxMTM5NGU5NzM5NDhjZjEyNmNiYmUzZWU3MjY0","altText":"768_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA4NHxpbWFnZS9qcGVnfGFEazRMMmc1TkM4eE5UQTJNVFV3TXpRM05UYzBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNMlk1WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzZmRjYjk5NGIyNmM5YzY2M2JjNzgwN2U1ZGQ3OTlkZmMwYjk2MDg1Y2NmZGE5MjIwZDQyNzJlYTdiNTQzMzMz","altText":"480_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3fGltYWdlL2pwZWd8YURZNUwyZzVZaTh4TlRBMk1UVXdNelkzTWpNMU1DOHlNREJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0YWIxZDRlNTRhNTNhYzc3MDVhNzMwZTM1NmQ4NmM1YWQ5OWQ4MGRhMTJkZGVjMWNmNzI5ZDgzODNiMTE2ZmM","altText":"200_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YUdJekwyaG1NeTh4TlRBMk1UVXdOREV6TVRFd01pOHhNakJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwY2Q1MjY5ZmQyYTc5NDkzMzQ2NjM4YjkxNGRjODgyZDZmMDZkNzBmZDc5OGQ5NmNiZGM3MTJkZjNlZWZjZDA","altText":"120_0200000d00033f9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTY2MTB8aW1hZ2UvanBlZ3xhRFZrTDJnek1TOHhOVEEyTVRVd01UZzNNREV4TUF8ZTZkYTcyMzg4NGJmN2MxNDc4ZjRmZDcyZmFmMmQ2ZjBhZWQzNDliOWFkNjMyNzIzNzZkMmY1MDU2YjhjMjc3NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00033f9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFERmlMMmhtTWk4eE5UQTNNRGt4TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MjkxMTE2NjdhOWU2MmIyMTA1NmVjMDdmMTk4NGU1NzgyNTdhYWI4MTgzZjhmYjEyMmZmY2UxYjYzYjMyMGMwNw","altText":"2000_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFERmlMMmhtTWk4eE5UQTNNRGt4TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MjkxMTE2NjdhOWU2MmIyMTA1NmVjMDdmMTk4NGU1NzgyNTdhYWI4MTgzZjhmYjEyMmZmY2UxYjYzYjMyMGMwNw","altText":"2000_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFERmlMMmhtTWk4eE5UQTNNRGt4TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MjkxMTE2NjdhOWU2MmIyMTA1NmVjMDdmMTk4NGU1NzgyNTdhYWI4MTgzZjhmYjEyMmZmY2UxYjYzYjMyMGMwNw","altText":"2000_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYwfGltYWdlL2pwZWd8YUdKbEwyZzVPUzh4TlRBM01Ea3hPRGcyT1RBeU1pOHlNREJmTURJd01EQXdNalF3TURBeFlUZG1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3YjhiOWFjOTc4M2VkZDYxMzA0ZjBjYjNhNmFjNzcxOTdlMjM5MTE3YjFiZGJlZDAxMTE5M2M0OTI2NzBlNDU","altText":"200_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYwfGltYWdlL2pwZWd8YUdKbEwyZzVPUzh4TlRBM01Ea3hPRGcyT1RBeU1pOHlNREJmTURJd01EQXdNalF3TURBeFlUZG1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3YjhiOWFjOTc4M2VkZDYxMzA0ZjBjYjNhNmFjNzcxOTdlMjM5MTE3YjFiZGJlZDAxMTE5M2M0OTI2NzBlNDU","altText":"200_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFERmlMMmhtTWk4eE5UQTNNRGt4TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MjkxMTE2NjdhOWU2MmIyMTA1NmVjMDdmMTk4NGU1NzgyNTdhYWI4MTgzZjhmYjEyMmZmY2UxYjYzYjMyMGMwNw","altText":"2000_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFHWmpMMmhtWWk4eE5UQTNNRGt4TnpneU1EUTBOaTh4TkRRd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8N2IzYjg4ZTcwNTU5YzMyNzZjM2QxYjBmZmQ3NTg0OGM1ODUwNGQ0YTYwYTZhNGVjODhiN2IxYzhkMThlNGYxMQ","altText":"1440_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUyMnxpbWFnZS9qcGVnfGFEbGhMMmhpTlM4eE5UQTNNRGt4T0RBeE56QTFOQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjdiYWE4ZDA1NWJjMDZlN2EwNDA2ZGUxYzJmYjExOTRlNjdkMzBkZmRjYjE0ZmEzZmNkYTVmYmEyYzM1M2FmZQ","altText":"1280_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzA4M3xpbWFnZS9qcGVnfGFEQmlMMmhoWWk4eE5UQTNNRGt4T0RNME5EY3pOQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0UzWm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MjYyN2Q3ZjM0ZmIwNWQ0NWQxMmRiNjJlYWFiYjY0ODU2NGVjYjQ1ZDJiNWFiY2Y5NGYzYmU1MTE0M2E5OWZiMw","altText":"1024_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjUzOHxpbWFnZS9qcGVnfGFETmlMMmhoTkM4eE5UQTNNRGt4T0RVME1UTTBNaTgzTmpoZk1ESXdNREF3TWpRd01EQXhZVGRtWVRBd01ERXdNR0kyWDBSRkxtcHdad3xlNjQ1MDgyNWQ4YzIzNmZlOTMyNDFkNTZlODA5NjQ5ZWQwMGMyMGVlZmNiNTZkY2RiZDE1NmY4ZmU2NGRkNTRk","altText":"768_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3OXxpbWFnZS9qcGVnfGFEZGxMMmc1WkM4eE5UQTNNRGt4T0Rjek56azFNQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZVGRtWVRBd01ERXdNR0kyWDBSRkxtcHdad3w1ZTBlNjIzZWUyMmM0OWZjNTZhMjMzMWNiODkxMWRlMGJlZDM1YmQxZGE5ZGM1ZTY5YTE5NTE2Y2IyNWU2YjYw","altText":"480_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYwfGltYWdlL2pwZWd8YUdKbEwyZzVPUzh4TlRBM01Ea3hPRGcyT1RBeU1pOHlNREJmTURJd01EQXdNalF3TURBeFlUZG1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3YjhiOWFjOTc4M2VkZDYxMzA0ZjBjYjNhNmFjNzcxOTdlMjM5MTE3YjFiZGJlZDAxMTE5M2M0OTI2NzBlNDU","altText":"200_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2fGltYWdlL2pwZWd8YURNeEwyZzBPQzh4TlRBM01Ea3hPVEV6TVRFMk5pOHhNakJmTURJd01EQXdNalF3TURBeFlUZG1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU1OWY2MzJjMWRkZDdiOTkwMmU4Yzg4YTEzZGZkNjBiYzZjYWRiMWIwMzY2OGUyNWFiMWY3MGI3ZTZlMmU4Yzk","altText":"120_020000240001a7fa000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001a7fa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzIzNjR8aW1hZ2UvanBlZ3xhREppTDJnNFlpOHhOVEEzTURreE5qWXdPREF6TUF8ZTU5ZTAxNmJlOTRjZWM0NTlhMTMyYTNjZDY2ZTlmMWJhZjBjMTQ0ODlhODVhNTY3ZTY0YWU5NWY5ZDU1ZGRhYQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001a7fa000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"256-508/332-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/256-508_332-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["256-508/332-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918760140","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":15.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 8-pole; CAGE CLAMP®; commoning option; Solder pin length 5.5 mm; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51143801","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}