Item no. 2616-1102/000-016
PCB terminal block; lever; 16 mm²; Pin spacing 10 mm; 2-pole; Push-in CAGE CLAMP®; green-yellow
![120_0200002500037ba9000100b6_DE 120_0200002500037ba9000100b6_DE](/medias/120-0200002500037ba9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ3fGltYWdlL2pwZWd8YURWbUwyaGhNQzh4TkRNNU5EWXlORGsyTmpZNE5pOHhNakJmTURJd01EQXdNalV3TURBek4ySmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4MzIxOWNjMjAwNDEzMjNjMzA3MWIxMWM0ZjJkYzdlMDM0OTE0MzRhYTdkYjNiYmUyMGMxYmU4MDU2NjEwNzc)
![120_0200002a00009a18000100b6_EN 120_0200002a00009a18000100b6_EN](/medias/120-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0fGltYWdlL2pwZWd8YURSakwyZ3hOeTh4TXprNU1qUTJNalE0TXpRNE5pOHhNakJmTURJd01EQXdNbUV3TURBd09XRXhPREF3TURFd01HSTJYMFZPTG1wd1p3fDYzM2FjY2YzN2JlMDc4YmY3OTgxZTg4N2Q5NzI2ZTVjNzJmNTUwMzg4NmQ2ZGE3ODY2MzkwZmFkYzgyNmU5MzA)
![120_6428513_EN 120_6428513_EN](/medias/120-6428513-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDkzfGltYWdlL2pwZWd8YUdJMkwyaGhZUzh4TkRVNU5UWXpOekExTVRReU1pOHhNakJmTmpReU9EVXhNMTlGVGk1cWNHY3w4Nzg5NDY1MjA0YmZlNTU5ZDZjMzY5ZDEzNTczZDNiMDE3OGIwY2FiNjYwNWUyOWYzOTBlZWY5NTNkODc1Nzg0)
![120_6493725_DE 120_6493725_DE](/medias/120-6493725-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYwfGltYWdlL2pwZWd8YURnMUwyaGpPUzh4TWpJM09EY3lOek0zTmpreU5pOHhNakJmTmpRNU16Y3lOVjlFUlM1cWNHY3wxZjQ5NzFhMWVhYmY2NWIxNGQ0YWQyODY3MWMzOWFjYjgzNmIzM2RhMDUyNjczMGY4OTg1NmNjMGRiNDdlOTkz)
Item no. 2616-1102/000-016
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2616-1102/000-016
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request