Item no. 2624-3101
PCB terminal block; 4 mm²; Pin spacing 5 mm; 1-pole; Push-in CAGE CLAMP®; 4,00 mm²; gray
![200_020000310001d33b000100b6_DE](/medias/1024-020000310001d33b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjkwfGltYWdlL2pwZWd8YURFeEwyZ3pZaTh4TkRBd016RXlOak16TnpVMk5pOHhNREkwWHpBeU1EQXdNRE14TURBd01XUXpNMkl3TURBeE1EQmlObDlFUlM1cWNHY3xlZmQ2MGZiMjJhMDkzNTliZGUzZWM2OWNlY2JkNjlmYmE2ZDdiYmM3Mzk5MzQ0Y2YyYzM0OGJlMDRjY2U4MzY0)
![200_0200002e0002b588000100b6_EN](/medias/1024-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHTXlMMmhpTlM4eE5EWXlOakUyT1RZNE16azVPQzh4TURJMFh6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8NGYwZDkxNGMzMDNmZDg3YzY2NTNjODE4NmVhZTUzZWViYmFhYTBiZTA3NzIyOGNjMmFkYzA2MDhhNjhjNzhmMA)
![200_6444431_EN](/medias/1024-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTU2NnxpbWFnZS9qcGVnfGFHRXhMMmd5WXk4eE5EVTVOVFl6T1RFNE1UTTBNaTh4TURJMFh6WTBORFEwTXpGZlJVNHVhbkJufGU1YmRlMzVhZjEyYTU4OTlkYzMzNTExMTU1N2Q3NTQxYmUyOWE2NzRiMzE5N2M4NTAxNzJkYWYwNDY2NGFjNjc)
![200_0200003200032f03000100b6_DE](/medias/1024-0200003200032f03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEzN3xpbWFnZS9qcGVnfGFEaGhMMmcwTXk4eE5EVTNNVGsyT0RNMk5EVTNOQzh4TURJMFh6QXlNREF3TURNeU1EQXdNekptTURNd01EQXhNREJpTmw5RVJTNXFjR2N8NDdlZmVhODA3NDE3MTUwYmFjODhjYTUwOWEyNzI0NzFmMTZjMTEzNTIwNWY2ZDI5MDExNzgxM2EyNjc5ZmM4NA)
Dimensions in mm
L = 6.5 mm
L = 6.5 mm
![120_020000310001d33b000100b6_DE 120_020000310001d33b000100b6_DE](/medias/120-020000310001d33b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjcxfGltYWdlL2pwZWd8YURjeEwyZ3laQzh4TkRBd016RXlOamN6TURjNE1pOHhNakJmTURJd01EQXdNekV3TURBeFpETXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGRkNmNmMDY3OTFlODQyNWIxY2RlNmFlOWNjZjU5NmJiOTc4NTMwN2JiZmY4YTUxYzAzYWIxYmQwNGMyZTRjYjA)
![120_0200002e0002b588000100b6_EN 120_0200002e0002b588000100b6_EN](/medias/120-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDk4fGltYWdlL2pwZWd8YURObEwyZzBOeTh4TkRZeU5qRTNNREEzTnpJeE5DOHhNakJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fGMxZWFmZWVkODM3OTFiZGMwYzY3YmZjMmViZTZkN2Y2YmRiMzM4N2IxNGUxZTUyYWZhNTJjODE4MWEzMDUzY2E)
![120_6444431_EN 120_6444431_EN](/medias/120-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzY2fGltYWdlL2pwZWd8YURsakwyaGlOUzh4TkRVNU5UWTBNRE15T0RJeU1pOHhNakJmTmpRME5EUXpNVjlGVGk1cWNHY3xkYWIyY2VlODk4MmJiZGFkNzllYzg2ZmVhYmY2MzY0NTlmMDczNjBhMTEyZDQ3MDdlNjUyMmExNzUyMmUzMWMx)
![120_0200003200032f03000100b6_DE 120_0200003200032f03000100b6_DE](/medias/120-0200003200032f03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YUdaakwyZ3pOUzh4TkRVM01UazJPRGMxTnpjNU1DOHhNakJmTURJd01EQXdNekl3TURBek1tWXdNekF3TURFd01HSTJYMFJGTG1wd1p3fGIxZjA4NzdiYzZmNDNhZTQ4YjhmOGU5ZjMyNDQ5ZTYzZWQ4MzdkMDE2YmU5MmUzN2I0ZGNkZWQ2ZTY5ZWMxNTk)
Item no. 2624-3101
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 300 Piece
Item no. 2624-3101
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 300 Piece