Item no. 2787-3147/000-030
Power supply; Pro 2; 1-phase; 24 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability
![120_10322462_DE 120_10322462_DE](/medias/120-10322462-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxMXxpbWFnZS9qcGVnfGFEQTRMMmhsWVM4eE16a3lPVE15TnpBek5ETTVPQzh4TWpCZk1UQXpNakkwTmpKZlJFVXVhbkJufGIxNTZjODU4ZDc1YWFmZWEyYjE0OWNiZTkyNGI1NDg1MGI2YWVjYjJhY2UxMDJlZWNmMTZhYTkyMzE1Zjk5NWQ)
![120_10322460_DE 120_10322460_DE](/medias/120-10322460-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3MnxpbWFnZS9qcGVnfGFERmxMMmhsWlM4eE16a3lPVE15TnpFNU9ESXpPQzh4TWpCZk1UQXpNakkwTmpCZlJFVXVhbkJufDRjOGRjOTU2YmZkNTc0OTNjZjY4MGI2OWRkMDVmMDYwMDRlZDdjMjZmYTQwNDViNzFkOTg3ZWM1OTcxODlhYzQ)
![120_11347109_DE 120_11347109_DE](/medias/120-11347109-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY1MnxpbWFnZS9qcGVnfGFHWTFMMmhrWmk4eE16a3pNekF4T0RrM01qRTVNQzh4TWpCZk1URXpORGN4TURsZlJFVXVhbkJufGZlZDIyZjc3YWIzNDY2YjIxZjcxNmNkNDcwMWQxYmM5YjM2MWQwMzIxOGJlNTBhNGMwNmJiOWQxNGMwMGNkMGM)
![120_10322454_DE 120_10322454_DE](/medias/120-10322454-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4OHxpbWFnZS9qcGVnfGFESTBMMmc1T0M4eE16a3lPVE15Tmpjek9UUTROaTh4TWpCZk1UQXpNakkwTlRSZlJFVXVhbkJufDBkZGNmZTE4N2JmYTQzYTQ2MzViYWU4Mjg2MGUxZDZjMDZlNzQwNzBiNzhlYTM5ZjRiMjdkNjEzMWY3NDFiN2U)
![120_11347107_DE 120_11347107_DE](/medias/120-11347107-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA4NXxpbWFnZS9qcGVnfGFETXpMMmhqTUM4eE16a3pNekEzTnpNek1UazVPQzh4TWpCZk1URXpORGN4TURkZlJFVXVhbkJufGZmOTEzMTczNDZjZDMxNWM1ZmRiOWNmMGE1YWY3YTI2NmNlMDliYzRlYTc3ZGIzYTk5ZmI5YzUwMTQzNmFhZTg)
![120_10322464_DE 120_10322464_DE](/medias/120-10322464-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUzN3xpbWFnZS9qcGVnfGFHWTJMMmc1WWk4eE16a3lPVE15TmpnM01EVTFPQzh4TWpCZk1UQXpNakkwTmpSZlJFVXVhbkJufDhhNTZiYzVjMzJjZjhiOTU2Mzc5N2IwM2MzODZiZTU4YzM5NjhlOTY5MjhiMDdlODZjMGUzNGIyNTAxZDlmMmM)
![120_02000023000163dd000200b6_DE 120_02000023000163dd000200b6_DE](/medias/120-02000023000163dd000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM5fGltYWdlL2pwZWd8YURRMkwyZzVOUzh4TkRRNU16ZzBOekF5TnpjME1pOHhNakJmTURJd01EQXdNak13TURBeE5qTmtaREF3TURJd01HSTJYMFJGTG1wd1p3fDQwMWFhNDZiMjNlZTRiNmFhYTY0MmFlYWI0MDI1NTA0MzIyNzM2MTMxZjZmNzczMTU1MDg2ZjgyMmViMjQ3Nzk)
Item no. 2787-3147/000-030
Power supply
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2787-3147/000-030
Power supply
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request