[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"294-8435","name":"Lighting connector; push-button, external; for Linect®; with screw-type ground contact; DA+ DA- L PE N; 5-pole; Cod. I; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","url":"/field-wiring-terminal-blocks/lighting-connector/p/294-8435","description":"<h2>Field-wiring terminal block with linect<sup>®</sup>, 294 Series, Push-in CAGE CLAMP®</h2><br/><br/>Field-wiring terminal block with linect<sup>®</sup> (item number 294-8435) simplifies electrical installations. Conductors can only be connected to field-wiring terminal block with linect<sup>®</sup> if their strip length is between 8 mm and 9 mm. This product features four conductor terminals and utilizes Push-in CAGE CLAMP® and PUSH WIRE®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing you to clamp the conductor in place more quickly and easily. The dimensions are 50 x 22.4 x 27.3 mm (width x height x depth). Field-wiring terminal block with linect<sup>®</sup> is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 2.5 mm² and from 0.5 mm² to 0.75 mm² depending on the conductor type. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the white housing is made of polycarbonate (PC) for insulation. The contact surface is coated with tin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDEzMTd8aW1hZ2UvanBlZ3xhRE5tTDJnM05TOHhOVEEzTkRjNU9USTFOVFU0TWd8M2Y1NGM2YWE4NWY3YmFhOTM3ZGVhYWYxM2FmYTEzZTNiZWU4MmNjM2MzNjQyZTJmZjEzNDUzN2YwMTAyZTMzZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEUTNMMmcyTnk4eE5UQTNORGM1T1RZNE1UVTJOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzQ4NDE1NDJkZWM2MWNlNGY2NDU3ZDFkYmY0OTJhYzI3NDRlNWU2YzM2ZWFjMGViOGU3MDBmODQ3NjlhZTA0YQ","altText":"1440_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFETTRMMmcyTVM4eE5UQTNORGM1T1RneE1qWXpPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzcyMjEwZjI4MDg0OTMzZDZjMTg5NzgyY2RlNWMxYjNmZGM3ZjY5MjIwYzQwOWIzYjc4OTFhODg4MWIzMjhkOA","altText":"1280_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEYzVMMmcxWkM4eE5UQTNORGM1T1RrME16Y3hNQzh4TURJMFh6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MWM0NjI1MjFlMjE5OGI0NDQ5NGY4M2JiYmMwZDg3MGUxNTI0NTAwZmE1N2Y1NTU1NjNlOTRhZWQ2OWNiMDcxNg","altText":"1024_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEyMHxpbWFnZS9qcGVnfGFEUTJMMmcxTmk4eE5UQTNORGd3TURFME1ETXhPQzgzTmpoZk1ESXdNREF3TUdFd01EQXlNRGc0TWpBd01ESXdNR0kyWDBSRkxtcHdad3xiNDI0NzQ1MWVlYjRlMjI0OTU1Y2MyN2JhZTlmOWQ3NDFlOTFjODA0NTUwYzgyZGUzNmY0YmRlZDU2Y2YxNmNm","altText":"768_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4MnxpbWFnZS9qcGVnfGFEZzJMMmcxTWk4eE5UQTNORGd3TURJM01UTTVNQzgwT0RCZk1ESXdNREF3TUdFd01EQXlNRGc0TWpBd01ESXdNR0kyWDBSRkxtcHdad3xjNzJjNWQ4ODZmYTRhOWE4NjM3MTBmM2MyNjFkMjA5ZDdjNmU5OGMyNWJjZDYyNWE4ZjUwOTVmYjQ0NmYxN2M0","altText":"480_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA2fGltYWdlL2pwZWd8YURnNUwyZzBaaTh4TlRBM05EZ3dNRE16TmpreU5pOHlNREJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fGM1Mjc2MjgxM2YwMmU1NTc1MGU0OTgxYTQ2OTcyYjJiZTMxNWFmNWQzNGUwZWExOTBmN2Y4YTE5OTQ0NTgzYzY","altText":"200_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA2fGltYWdlL2pwZWd8YURnNUwyZzBaaTh4TlRBM05EZ3dNRE16TmpreU5pOHlNREJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fGM1Mjc2MjgxM2YwMmU1NTc1MGU0OTgxYTQ2OTcyYjJiZTMxNWFmNWQzNGUwZWExOTBmN2Y4YTE5OTQ0NTgzYzY","altText":"200_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA2fGltYWdlL2pwZWd8YURnNUwyZzBaaTh4TlRBM05EZ3dNRE16TmpreU5pOHlNREJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fGM1Mjc2MjgxM2YwMmU1NTc1MGU0OTgxYTQ2OTcyYjJiZTMxNWFmNWQzNGUwZWExOTBmN2Y4YTE5OTQ0NTgzYzY","altText":"200_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00020882000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODEyfGltYWdlL2pwZWd8YUdVNEwyZzBNUzh4TlRBM05EZ3dNRGN6TURFME1pOHhNakJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fDM0YWQ2NGQwYmE5OTgyYjVjMzM4ZmU1ZDRmNzJkMTQ4NmZiOTIzMGUxOGRiNDYyMjQ4ZTkwZWVhNDJhN2FmNDE","altText":"120_0200000a00020882000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA2fGltYWdlL2pwZWd8YURnNUwyZzBaaTh4TlRBM05EZ3dNRE16TmpreU5pOHlNREJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fGM1Mjc2MjgxM2YwMmU1NTc1MGU0OTgxYTQ2OTcyYjJiZTMxNWFmNWQzNGUwZWExOTBmN2Y4YTE5OTQ0NTgzYzY","altText":"200_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA2fGltYWdlL2pwZWd8YURnNUwyZzBaaTh4TlRBM05EZ3dNRE16TmpreU5pOHlNREJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fGM1Mjc2MjgxM2YwMmU1NTc1MGU0OTgxYTQ2OTcyYjJiZTMxNWFmNWQzNGUwZWExOTBmN2Y4YTE5OTQ0NTgzYzY","altText":"200_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEUTNMMmcyTnk4eE5UQTNORGM1T1RZNE1UVTJOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzQ4NDE1NDJkZWM2MWNlNGY2NDU3ZDFkYmY0OTJhYzI3NDRlNWU2YzM2ZWFjMGViOGU3MDBmODQ3NjlhZTA0YQ","altText":"1440_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFETTRMMmcyTVM4eE5UQTNORGM1T1RneE1qWXpPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzcyMjEwZjI4MDg0OTMzZDZjMTg5NzgyY2RlNWMxYjNmZGM3ZjY5MjIwYzQwOWIzYjc4OTFhODg4MWIzMjhkOA","altText":"1280_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEYzVMMmcxWkM4eE5UQTNORGM1T1RrME16Y3hNQzh4TURJMFh6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MWM0NjI1MjFlMjE5OGI0NDQ5NGY4M2JiYmMwZDg3MGUxNTI0NTAwZmE1N2Y1NTU1NjNlOTRhZWQ2OWNiMDcxNg","altText":"1024_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEyMHxpbWFnZS9qcGVnfGFEUTJMMmcxTmk4eE5UQTNORGd3TURFME1ETXhPQzgzTmpoZk1ESXdNREF3TUdFd01EQXlNRGc0TWpBd01ESXdNR0kyWDBSRkxtcHdad3xiNDI0NzQ1MWVlYjRlMjI0OTU1Y2MyN2JhZTlmOWQ3NDFlOTFjODA0NTUwYzgyZGUzNmY0YmRlZDU2Y2YxNmNm","altText":"768_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4MnxpbWFnZS9qcGVnfGFEZzJMMmcxTWk4eE5UQTNORGd3TURJM01UTTVNQzgwT0RCZk1ESXdNREF3TUdFd01EQXlNRGc0TWpBd01ESXdNR0kyWDBSRkxtcHdad3xjNzJjNWQ4ODZmYTRhOWE4NjM3MTBmM2MyNjFkMjA5ZDdjNmU5OGMyNWJjZDYyNWE4ZjUwOTVmYjQ0NmYxN2M0","altText":"480_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA2fGltYWdlL2pwZWd8YURnNUwyZzBaaTh4TlRBM05EZ3dNRE16TmpreU5pOHlNREJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fGM1Mjc2MjgxM2YwMmU1NTc1MGU0OTgxYTQ2OTcyYjJiZTMxNWFmNWQzNGUwZWExOTBmN2Y4YTE5OTQ0NTgzYzY","altText":"200_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODEyfGltYWdlL2pwZWd8YUdVNEwyZzBNUzh4TlRBM05EZ3dNRGN6TURFME1pOHhNakJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fDM0YWQ2NGQwYmE5OTgyYjVjMzM4ZmU1ZDRmNzJkMTQ4NmZiOTIzMGUxOGRiNDYyMjQ4ZTkwZWVhNDJhN2FmNDE","altText":"120_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDEzMTd8aW1hZ2UvanBlZ3xhRE5tTDJnM05TOHhOVEEzTkRjNU9USTFOVFU0TWd8M2Y1NGM2YWE4NWY3YmFhOTM3ZGVhYWYxM2FmYTEzZTNiZWU4MmNjM2MzNjQyZTJmZjEzNDUzN2YwMTAyZTMzZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEazVMMmhoTXk4eE5UQTNOek0zT0RVNE9EY3dNaTh5TURBd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8YjlkZWVmODgyZmE0ZWE1MmUxZDZlMTMxYWNlMjA1NTZlZTY2OGY2ZjE5N2Q4OGFkN2RmOTNhZGNkYzNkY2IxZA","altText":"2000_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEazVMMmhoTXk4eE5UQTNOek0zT0RVNE9EY3dNaTh5TURBd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8YjlkZWVmODgyZmE0ZWE1MmUxZDZlMTMxYWNlMjA1NTZlZTY2OGY2ZjE5N2Q4OGFkN2RmOTNhZGNkYzNkY2IxZA","altText":"2000_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEazVMMmhoTXk4eE5UQTNOek0zT0RVNE9EY3dNaTh5TURBd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8YjlkZWVmODgyZmE0ZWE1MmUxZDZlMTMxYWNlMjA1NTZlZTY2OGY2ZjE5N2Q4OGFkN2RmOTNhZGNkYzNkY2IxZA","altText":"2000_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTE5fGltYWdlL2pwZWd8YURnMkwyaGxOUzh4TlRBM056TTNPVGt6TWpFNU1DOHlNREJmTURJd01EQXdNRGN3TURBeU9UaGpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGFmMzZkMThjYzUwYWQyZDUyOGRhY2JiN2IwMzUxNTdjMDRlNTlhZWMzMzkwYTU1OGRkMzM5YjkyZDJiOTgwNzY","altText":"200_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTE5fGltYWdlL2pwZWd8YURnMkwyaGxOUzh4TlRBM056TTNPVGt6TWpFNU1DOHlNREJmTURJd01EQXdNRGN3TURBeU9UaGpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGFmMzZkMThjYzUwYWQyZDUyOGRhY2JiN2IwMzUxNTdjMDRlNTlhZWMzMzkwYTU1OGRkMzM5YjkyZDJiOTgwNzY","altText":"200_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEazVMMmhoTXk4eE5UQTNOek0zT0RVNE9EY3dNaTh5TURBd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8YjlkZWVmODgyZmE0ZWE1MmUxZDZlMTMxYWNlMjA1NTZlZTY2OGY2ZjE5N2Q4OGFkN2RmOTNhZGNkYzNkY2IxZA","altText":"2000_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEZGhMMmhoWkM4eE5UQTNOek0zT0RnMU1EZzBOaTh4TkRRd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8NjMzMTU3MjQwNGZlYTFiNGYxZmI3YzJjZTUwNzhmOWQyMzJhYWMxZWMxODFlODBjODdhNzkxZmJmYWRiY2NiZA","altText":"1440_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFHVXpMMmhtWWk4eE5UQTNOek0zT1RBME56UTFOQzh4TWpnd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8OGI0NjJkOWZkNmQ0NzdjYWFmNTc0YjFiMzQyMjFhMzQwZGUyNWY0YzFiOGQzZGVkNDAzNTQ0YjUwODZhNTFiOQ","altText":"1280_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEUmxMMmhtWVM4eE5UQTNOek0zT1RNd09UVTVPQzh4TURJMFh6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8MTk0NjVhMTdiOGI3MDllMDkxNzRlOWEyZGYyMDA5MjE4YmI5MDljZTJlOTBhOWJjNjdjZWZlODgzYzM2YzVjZg","altText":"1024_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEZGtMMmhtTXk4eE5UQTNOek0zT1RVd05qSXdOaTgzTmpoZk1ESXdNREF3TURjd01EQXlPVGhqWVRBd01ESXdNR0kyWDBSRkxtcHdad3w5YWNmZGY3MDM2YWM3ZThlNzYzYzA0MWM3YWM0ZTAxYzc0NjJhYmFhMjQ2MjliNDJjOTAxNTg4ODgzNzUwMTdh","altText":"768_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk5MHxpbWFnZS9qcGVnfGFEUTFMMmhsT1M4eE5UQTNOek0zT1Rnd01URXhPQzgwT0RCZk1ESXdNREF3TURjd01EQXlPVGhqWVRBd01ESXdNR0kyWDBSRkxtcHdad3wzNGJmNTU5MzJlY2FjMWMwMWQ5MjM1YTJhOTFjNzgyNjE1MTMxZjhkMDRlYThjOTEyOTQyODg4MWJkMzM4YzRh","altText":"480_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTE5fGltYWdlL2pwZWd8YURnMkwyaGxOUzh4TlRBM056TTNPVGt6TWpFNU1DOHlNREJmTURJd01EQXdNRGN3TURBeU9UaGpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGFmMzZkMThjYzUwYWQyZDUyOGRhY2JiN2IwMzUxNTdjMDRlNTlhZWMzMzkwYTU1OGRkMzM5YjkyZDJiOTgwNzY","altText":"200_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTcxfGltYWdlL2pwZWd8YUdVd0wyZ3lNQzh4TlRBM056TTRNRFF5TXpjeE1DOHhNakJmTURJd01EQXdNRGN3TURBeU9UaGpZVEF3TURJd01HSTJYMFJGTG1wd1p3fDFlZWRmMmVlNzgyMjNkNjhlNmZiZjBjM2NjY2UxYzY5OTYxYTYyOTBkZjg0NzdhNzIxYWI2NWI5YzM0OTA0ZTg","altText":"120_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MDk3M3xpbWFnZS9qcGVnfGFEaG1MMmcwTnk4eE5UQTNOek0zTnprNU9EZzNPQXxlNmJjODYzOTMzYzA2MzE3Nzc1YjRiMTY1Y2IzYWYxN2Y2ZjNjNzI0ZTA3ODg4OWE5MjhmOGIwZmNmOWIyOGM0","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA2fGltYWdlL2pwZWd8YURnNUwyZzBaaTh4TlRBM05EZ3dNRE16TmpreU5pOHlNREJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fGM1Mjc2MjgxM2YwMmU1NTc1MGU0OTgxYTQ2OTcyYjJiZTMxNWFmNWQzNGUwZWExOTBmN2Y4YTE5OTQ0NTgzYzY","altText":"200_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA2fGltYWdlL2pwZWd8YURnNUwyZzBaaTh4TlRBM05EZ3dNRE16TmpreU5pOHlNREJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fGM1Mjc2MjgxM2YwMmU1NTc1MGU0OTgxYTQ2OTcyYjJiZTMxNWFmNWQzNGUwZWExOTBmN2Y4YTE5OTQ0NTgzYzY","altText":"200_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEQTJMMmcyWWk4eE5UQTNORGM1T1RVMU1EUTVOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MDE1NzMzMWI4NGFhNWMyNGVjNjI4MTFlOWQwY2FjOGJjMjg0MjIyMGI4Yzg5YmViNzNjMmIzMTI1MTkxMzM2NA","altText":"2000_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEUTNMMmcyTnk4eE5UQTNORGM1T1RZNE1UVTJOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzQ4NDE1NDJkZWM2MWNlNGY2NDU3ZDFkYmY0OTJhYzI3NDRlNWU2YzM2ZWFjMGViOGU3MDBmODQ3NjlhZTA0YQ","altText":"1440_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFETTRMMmcyTVM4eE5UQTNORGM1T1RneE1qWXpPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzcyMjEwZjI4MDg0OTMzZDZjMTg5NzgyY2RlNWMxYjNmZGM3ZjY5MjIwYzQwOWIzYjc4OTFhODg4MWIzMjhkOA","altText":"1280_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDM4N3xpbWFnZS9qcGVnfGFEYzVMMmcxWkM4eE5UQTNORGM1T1RrME16Y3hNQzh4TURJMFh6QXlNREF3TURCaE1EQXdNakE0T0RJd01EQXlNREJpTmw5RVJTNXFjR2N8MWM0NjI1MjFlMjE5OGI0NDQ5NGY4M2JiYmMwZDg3MGUxNTI0NTAwZmE1N2Y1NTU1NjNlOTRhZWQ2OWNiMDcxNg","altText":"1024_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEyMHxpbWFnZS9qcGVnfGFEUTJMMmcxTmk4eE5UQTNORGd3TURFME1ETXhPQzgzTmpoZk1ESXdNREF3TUdFd01EQXlNRGc0TWpBd01ESXdNR0kyWDBSRkxtcHdad3xiNDI0NzQ1MWVlYjRlMjI0OTU1Y2MyN2JhZTlmOWQ3NDFlOTFjODA0NTUwYzgyZGUzNmY0YmRlZDU2Y2YxNmNm","altText":"768_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4MnxpbWFnZS9qcGVnfGFEZzJMMmcxTWk4eE5UQTNORGd3TURJM01UTTVNQzgwT0RCZk1ESXdNREF3TUdFd01EQXlNRGc0TWpBd01ESXdNR0kyWDBSRkxtcHdad3xjNzJjNWQ4ODZmYTRhOWE4NjM3MTBmM2MyNjFkMjA5ZDdjNmU5OGMyNWJjZDYyNWE4ZjUwOTVmYjQ0NmYxN2M0","altText":"480_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA2fGltYWdlL2pwZWd8YURnNUwyZzBaaTh4TlRBM05EZ3dNRE16TmpreU5pOHlNREJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fGM1Mjc2MjgxM2YwMmU1NTc1MGU0OTgxYTQ2OTcyYjJiZTMxNWFmNWQzNGUwZWExOTBmN2Y4YTE5OTQ0NTgzYzY","altText":"200_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00020882000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODEyfGltYWdlL2pwZWd8YUdVNEwyZzBNUzh4TlRBM05EZ3dNRGN6TURFME1pOHhNakJmTURJd01EQXdNR0V3TURBeU1EZzRNakF3TURJd01HSTJYMFJGTG1wd1p3fDM0YWQ2NGQwYmE5OTgyYjVjMzM4ZmU1ZDRmNzJkMTQ4NmZiOTIzMGUxOGRiNDYyMjQ4ZTkwZWVhNDJhN2FmNDE","altText":"120_0200000a00020882000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDEzMTd8aW1hZ2UvanBlZ3xhRE5tTDJnM05TOHhOVEEzTkRjNU9USTFOVFU0TWd8M2Y1NGM2YWE4NWY3YmFhOTM3ZGVhYWYxM2FmYTEzZTNiZWU4MmNjM2MzNjQyZTJmZjEzNDUzN2YwMTAyZTMzZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a00020882000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEazVMMmhoTXk4eE5UQTNOek0zT0RVNE9EY3dNaTh5TURBd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8YjlkZWVmODgyZmE0ZWE1MmUxZDZlMTMxYWNlMjA1NTZlZTY2OGY2ZjE5N2Q4OGFkN2RmOTNhZGNkYzNkY2IxZA","altText":"2000_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEazVMMmhoTXk4eE5UQTNOek0zT0RVNE9EY3dNaTh5TURBd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8YjlkZWVmODgyZmE0ZWE1MmUxZDZlMTMxYWNlMjA1NTZlZTY2OGY2ZjE5N2Q4OGFkN2RmOTNhZGNkYzNkY2IxZA","altText":"2000_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEazVMMmhoTXk4eE5UQTNOek0zT0RVNE9EY3dNaTh5TURBd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8YjlkZWVmODgyZmE0ZWE1MmUxZDZlMTMxYWNlMjA1NTZlZTY2OGY2ZjE5N2Q4OGFkN2RmOTNhZGNkYzNkY2IxZA","altText":"2000_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTE5fGltYWdlL2pwZWd8YURnMkwyaGxOUzh4TlRBM056TTNPVGt6TWpFNU1DOHlNREJmTURJd01EQXdNRGN3TURBeU9UaGpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGFmMzZkMThjYzUwYWQyZDUyOGRhY2JiN2IwMzUxNTdjMDRlNTlhZWMzMzkwYTU1OGRkMzM5YjkyZDJiOTgwNzY","altText":"200_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTE5fGltYWdlL2pwZWd8YURnMkwyaGxOUzh4TlRBM056TTNPVGt6TWpFNU1DOHlNREJmTURJd01EQXdNRGN3TURBeU9UaGpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGFmMzZkMThjYzUwYWQyZDUyOGRhY2JiN2IwMzUxNTdjMDRlNTlhZWMzMzkwYTU1OGRkMzM5YjkyZDJiOTgwNzY","altText":"200_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEazVMMmhoTXk4eE5UQTNOek0zT0RVNE9EY3dNaTh5TURBd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8YjlkZWVmODgyZmE0ZWE1MmUxZDZlMTMxYWNlMjA1NTZlZTY2OGY2ZjE5N2Q4OGFkN2RmOTNhZGNkYzNkY2IxZA","altText":"2000_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEZGhMMmhoWkM4eE5UQTNOek0zT0RnMU1EZzBOaTh4TkRRd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8NjMzMTU3MjQwNGZlYTFiNGYxZmI3YzJjZTUwNzhmOWQyMzJhYWMxZWMxODFlODBjODdhNzkxZmJmYWRiY2NiZA","altText":"1440_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFHVXpMMmhtWWk4eE5UQTNOek0zT1RBME56UTFOQzh4TWpnd1h6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8OGI0NjJkOWZkNmQ0NzdjYWFmNTc0YjFiMzQyMjFhMzQwZGUyNWY0YzFiOGQzZGVkNDAzNTQ0YjUwODZhNTFiOQ","altText":"1280_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEUmxMMmhtWVM4eE5UQTNOek0zT1RNd09UVTVPQzh4TURJMFh6QXlNREF3TURBM01EQXdNams0WTJFd01EQXlNREJpTmw5RVJTNXFjR2N8MTk0NjVhMTdiOGI3MDllMDkxNzRlOWEyZGYyMDA5MjE4YmI5MDljZTJlOTBhOWJjNjdjZWZlODgzYzM2YzVjZg","altText":"1024_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyNHxpbWFnZS9qcGVnfGFEZGtMMmhtTXk4eE5UQTNOek0zT1RVd05qSXdOaTgzTmpoZk1ESXdNREF3TURjd01EQXlPVGhqWVRBd01ESXdNR0kyWDBSRkxtcHdad3w5YWNmZGY3MDM2YWM3ZThlNzYzYzA0MWM3YWM0ZTAxYzc0NjJhYmFhMjQ2MjliNDJjOTAxNTg4ODgzNzUwMTdh","altText":"768_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk5MHxpbWFnZS9qcGVnfGFEUTFMMmhsT1M4eE5UQTNOek0zT1Rnd01URXhPQzgwT0RCZk1ESXdNREF3TURjd01EQXlPVGhqWVRBd01ESXdNR0kyWDBSRkxtcHdad3wzNGJmNTU5MzJlY2FjMWMwMWQ5MjM1YTJhOTFjNzgyNjE1MTMxZjhkMDRlYThjOTEyOTQyODg4MWJkMzM4YzRh","altText":"480_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTE5fGltYWdlL2pwZWd8YURnMkwyaGxOUzh4TlRBM056TTNPVGt6TWpFNU1DOHlNREJmTURJd01EQXdNRGN3TURBeU9UaGpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGFmMzZkMThjYzUwYWQyZDUyOGRhY2JiN2IwMzUxNTdjMDRlNTlhZWMzMzkwYTU1OGRkMzM5YjkyZDJiOTgwNzY","altText":"200_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000007000298ca000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTcxfGltYWdlL2pwZWd8YUdVd0wyZ3lNQzh4TlRBM056TTRNRFF5TXpjeE1DOHhNakJmTURJd01EQXdNRGN3TURBeU9UaGpZVEF3TURJd01HSTJYMFJGTG1wd1p3fDFlZWRmMmVlNzgyMjNkNjhlNmZiZjBjM2NjY2UxYzY5OTYxYTYyOTBkZjg0NzdhNzIxYWI2NWI5YzM0OTA0ZTg","altText":"120_02000007000298ca000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000007000298ca000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MDk3M3xpbWFnZS9qcGVnfGFEaG1MMmcwTnk4eE5UQTNOek0zTnprNU9EZzNPQXxlNmJjODYzOTMzYzA2MzE3Nzc1YjRiMTY1Y2IzYWYxN2Y2ZjNjNzI0ZTA3ODg4OWE5MjhmOGIwZmNmOWIyOGM0","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000007000298ca000200b6_DE.jpg"}],"categories":[{"code":"10006","name":"Field-Wiring Terminal Blocks","url":"/c/field-wiring-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"field-wiring-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-field-wiring-terminal-blocks"},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"294-8435","stock":null,"url":"/field-wiring-terminal-blocks/lighting-connector/p/294-8435","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["294-8435","capacitorterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821098959","primaryCategoryName":"Field-Wiring Terminal Blocks","numberContentUnits":250.0,"numberPackageUnits":250.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Field-Wiring Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Lighting connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Lighting connector; push-button, external; for Linect®; with screw-type ground contact; DA+ DA- L PE N; 5-pole; Cod. I; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"2948435","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Field-Wiring Terminal Block with Linect<sup>®</sup>","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 294-8435
Lighting connector; push-button, external; for Linect®; with screw-type ground contact; DA+ DA- L PE N; 5-pole; Cod. I; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white