Item no. 706-2300/301-100
System cable; for Siemens S7-300; 2 x 16 digital inputs or outputs; Length: 1 m; Conductor cross-section: 0.14 mm²
![120_0200001900025b78000100b6_DE 120_0200001900025b78000100b6_DE](/medias/120-0200001900025b78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0fGltYWdlL2pwZWd8YUdaa0wyZzNaQzh4TkRBd01URTNOemc0TmpjMU1DOHhNakJmTURJd01EQXdNVGt3TURBeU5XSTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGEyZTM3NWQwZDdjZDE4NTU1OTI1ZTViY2QwZjk0M2FmZDFmNzc2ZDk4ZTk0MjNiMjViYzEyM2VkNDYzMjJjZGQ)
![120_5193871_DE 120_5193871_DE](/medias/120-5193871-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk1fGltYWdlL2pwZWd8YURNMUwyaGlOUzh4TkRVMU9EUXlOekU0TlRFNE1pOHhNakJmTlRFNU16ZzNNVjlFUlM1cWNHY3w4NzU3MDU2YTA5Y2ZjMTViYjI4YWI5MzkzOTBjZWEwNjdhZWVjM2UzMDU5MGViZDhkZGVhZTAyYWRjNWY5YTI3)
![120_5193874_DE 120_5193874_DE](/medias/120-5193874-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzE4fGltYWdlL2pwZWd8YURFekwyZzRZaTh4TkRVMU9EVTVNelkwTmpZeU1pOHhNakJmTlRFNU16ZzNORjlFUlM1cWNHY3wyYmE2NWFmMDI1MDg5M2I1MThmNjE4YWI1MzJkZGRlZTA5YWFhNGFmYWY5YzhhYjY0MWQ1ZTlhNDY3NDUyNDRl)
![120_7115829_EN 120_7115829_EN](/medias/120-7115829-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4M3xpbWFnZS9qcGVnfGFHVXhMMmhrT1M4eE16STBOemd4TkRnMk1EZ3pNQzh4TWpCZk56RXhOVGd5T1Y5RlRpNXFjR2N8ZjNmOTJhOTYwOGJmZGEzNzgyNTZhOWEyMTIxYjIyMTk5YzFlNTZhODg1ZDdjZDFlZGY1OWY3MzJjNGFmZGM2Ng)
Item no. 706-2300/301-100
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-2300/301-100
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request