Item no. 706-3340/300-200
System cable; for Schneider Modicon M340; 16 digital inputs or outputs for higher voltages; Length: 2 m; Conductor cross-section: 0.34 mm²
![120_5193958_DE 120_5193958_DE](/medias/120-5193958-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIyfGltYWdlL2pwZWd8YURFMkwyZ3dPQzh4TkRBd01UYzBNREl4T0RNNU9DOHhNakJmTlRFNU16azFPRjlFUlM1cWNHY3xmYjIwODk1ZWE2NWYwZWYyZmMzODNhM2M0MzkwNmM4NGU4ZGUxNTlmYzExZTQ2YzYxNmJhNjc3NWEwMjJlY2My)
![120_5193956_DE 120_5193956_DE](/medias/120-5193956-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5fGltYWdlL2pwZWd8YUROaUwyZ3lOUzh4TkRVMU9EVTVNamM1TkRZMU5DOHhNakJmTlRFNU16azFObDlFUlM1cWNHY3w3ZmFkNTI0MjJiOTlmYTgyZGM0Yjg3ZmMzYmMzMWQ1OWM1N2Q0MTk5Nzk0NTMwNTcxNDc4N2JjYmUzYmY0NjA2)
![120_5193953_DE 120_5193953_DE](/medias/120-5193953-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjU1fGltYWdlL2pwZWd8YURCbEwyaGtNeTh4TkRVMU9EVXlNek01TWpBek1DOHhNakJmTlRFNU16azFNMTlFUlM1cWNHY3xiOTliZTU3N2QzYjhlMGM0ZGFhOTQ5MGRjOTkyYjgxZDI4OTYwZWJlODAyMzE3Y2U3YmNkMGRjMWIxZjg1YTA4)
![120_7115564_EN 120_7115564_EN](/medias/120-7115564-EN.jpg?context=bWFzdGVyfGltYWdlc3w5OTQ4fGltYWdlL2pwZWd8YUdZM0wyaGpZeTh4TXpJMU1EVTFOalEyTVRBNE5pOHhNakJmTnpFeE5UVTJORjlGVGk1cWNHY3w5YWVlMDdkOWFhZmMzNzNjNDU4NDdjOTEyMDhjM2I4Yjk3MGM5NGYwYWM0N2I5ZGQ2M2ZjMzIxNjA3NGVmM2Fj)
Item no. 706-3340/300-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-3340/300-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request