Item no. 706-3340/301-200
System cable; for Schneider Modicon M340; 16 digital inputs or outputs; Length: 2 m; Conductor cross-section: 0.14 mm²
![120_5193947_DE 120_5193947_DE](/medias/120-5193947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ3fGltYWdlL2pwZWd8YURCa0wyZzBNUzh4TkRBd01UYzROakUxT1RFek5DOHhNakJmTlRFNU16azBOMTlFUlM1cWNHY3xlNGY2Y2Q1MmRhNTVjMDk0NzhhZjAwM2U1YzBhZDdlMmI2OTgwNTc5N2E4M2UyNjlkYzk3NTA5YzkwY2M4MGZh)
![120_5194032_DE 120_5194032_DE](/medias/120-5194032-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjYwfGltYWdlL2pwZWd8YURCaUwyZ3hOUzh4TkRVMU9EWTBPVE14T1RRMU5DOHhNakJmTlRFNU5EQXpNbDlFUlM1cWNHY3xlMThjMjUyZjlhOTJkYTUzMzM2ZGZkZmM4YzI4NGI2YWY1YTI2MmQ0Njg0MmZmNDhhYTk1ZWU2Njc3MDQxZWMx)
![120_5193959_DE 120_5193959_DE](/medias/120-5193959-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mzk0fGltYWdlL2pwZWd8YURnMUwyZ3laQzh4TkRVMU9EVTVOamt5TXpReU1pOHhNakJmTlRFNU16azFPVjlFUlM1cWNHY3xkYzEwNGU1YWExYTcxZDhiZWI4YTg2MDQwNjM1ZWI1YzIwMDdhNTJiZDhjYjNlY2E0YjFkNmUzMWM3Njg0YmRl)
![120_7115304_EN 120_7115304_EN](/medias/120-7115304-EN.jpg?context=bWFzdGVyfGltYWdlc3w4OTI5fGltYWdlL2pwZWd8YUdNMEwyZzJPUzh4TXpJMU1EVTBOall6TURZNE5pOHhNakJmTnpFeE5UTXdORjlGVGk1cWNHY3xhMDMxYTkxZjE4NTY5OTMyMWVhOTVmZjI0MjQ1NTYzMDY2Mzk0YzEyYzgxMTNmYzE0Y2E5MmFiYzEyNWVjNDll)
Item no. 706-3340/301-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-3340/301-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request