Item no. 706-3340/302-100
System cable; for Schneider Modicon M340; 2 x 16 digital inputs or outputs; Length: 1 m; Conductor cross-section: 0.14 mm²
![120_5194056_DE 120_5194056_DE](/medias/120-5194056-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI1fGltYWdlL2pwZWd8YUdRMUwyZ3dOeTh4TkRBd01qQXpOelk0TmpNd01pOHhNakJmTlRFNU5EQTFObDlFUlM1cWNHY3xiYTRkMDAwMDRjNDQ0YzZhY2QzMzc2ODgzMGM0YjJiZGQ1Zjk3MjA5YjQ0MzYzMzlmYzkxN2YxNjM2MWM3MzNk)
![120_5193954_DE 120_5193954_DE](/medias/120-5193954-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjMwfGltYWdlL2pwZWd8YURFeEwyZzRZeTh4TkRVMU9EVTJORGd4TURjNE1pOHhNakJmTlRFNU16azFORjlFUlM1cWNHY3w5NzkyNjEzYmI4ZDZhNTExMWVhNjdhNzdjMTFiNzA3MDJhNmE1YTgxM2RlYjM1Y2NhMjJhMmJkNTk5NGU3NWUy)
![120_5193962_DE 120_5193962_DE](/medias/120-5193962-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ2fGltYWdlL2pwZWd8YUdNMkwyZzFOQzh4TkRVME9UTXdPREUzT0RRMk1pOHhNakJmTlRFNU16azJNbDlFUlM1cWNHY3w5MDhkMzQzNjk2NTljYTE5MDM1MWEzZjM0N2ZlYWEyY2Q2YzI2Yjg1NzQ5MTNkNWY2MTQ3YzM1ZWU3ZTJlZjli)
![120_7115733_EN 120_7115733_EN](/medias/120-7115733-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4MnxpbWFnZS9qcGVnfGFHRmxMMmhrWlM4eE16STBOemd4TURNek9EZzBOaTh4TWpCZk56RXhOVGN6TTE5RlRpNXFjR2N8YTQzNDc2ZGE4ODYwODllMWI2OTdjNDM3YzRjMWYwODBmOTU0OWFkMzZmYjlmZjdjMDg4OGUwNmQ0MWQyOGU2ZA)
Item no. 706-3340/302-100
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-3340/302-100
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request