Item no. 706-3340/500-200
System cable; for Schneider Modicon M340; 6 analog inputs or outputs (current); Length: 2 m; Conductor cross-section: 0.25 mm²
![120_5193964_DE 120_5193964_DE](/medias/120-5193964-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAyfGltYWdlL2pwZWd8YUdSaUwyaGlZUzh4TkRBd01qQXhPRFF4T0RjeE9DOHhNakJmTlRFNU16azJORjlFUlM1cWNHY3xlYzcyOGZmYTBmMWRkNGRjMDE4YmZiM2VkYjU5ODE0MDhiYjhiZmIzNjYzYjQzMzc4ODI5NjBlYmEyN2Q3Mjc2)
![120_5193987_DE 120_5193987_DE](/medias/120-5193987-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg2fGltYWdlL2pwZWd8YUdReEwyaGxNUzh4TkRVMU9EVTJNRGMwTnpVMU1DOHhNakJmTlRFNU16azROMTlFUlM1cWNHY3wwZDI1ZTljNzRjMzY3ODI1ZmRlMmYwNTc4MTdlOWRhODg4YWMyMzhmMzk1OGVlOTYyZDkyMjIxYzg0YWM0N2Ux)
![120_5194044_DE 120_5194044_DE](/medias/120-5194044-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDIxfGltYWdlL2pwZWd8YURWakwyZzJNQzh4TkRVMU9EWTRNRFEwT1RBMU5DOHhNakJmTlRFNU5EQTBORjlFUlM1cWNHY3xkODI4NzAyMGJmYjkyNmM1ZTQwMDIxNTc0ZjgxN2RiOGMyZTMxNjg0MzI4MTU0MWY4MjViN2MzNWVlNTcyZGUy)
![120_7115127_EN 120_7115127_EN](/medias/120-7115127-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDQxOHxpbWFnZS9qcGVnfGFHRmxMMmcxWmk4eE16STFNRFUwTkRreU5qYzFNQzh4TWpCZk56RXhOVEV5TjE5RlRpNXFjR2N8OGMwMDQxM2ZlYmM2OGE1MmU0OWVjNjlmM2Q1NmYzN2Q2ZTU5Y2U0ODE2MDQ2MzU3MDlkZmMyNTVkY2JjMGFmNA)
Item no. 706-3340/500-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-3340/500-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request