Item no. 706-6001/300-300
System cable; for Omron CJ1W; 2 x 16 digital inputs or outputs; Length: 3 m; Conductor cross-section: 0.14 mm²
![120_5194010_DE 120_5194010_DE](/medias/120-5194010-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY0fGltYWdlL2pwZWd8YURreUwyZzBOeTh4TkRBd01qQXdPVEEwTnpBM01DOHhNakJmTlRFNU5EQXhNRjlFUlM1cWNHY3xiZjdiMzZiZDI3ODkyZTI3ZDE1ZjNiODk1ODA1ZjNiYWE1ODU4YWZmNzZiZmYyMGZlYmU5OTMyMzdjZTg5ZTk4)
![120_5194009_DE 120_5194009_DE](/medias/120-5194009-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0fGltYWdlL2pwZWd8YUdabUwyZzNaaTh4TkRVMU9ETTJNREkzTWpreU5pOHhNakJmTlRFNU5EQXdPVjlFUlM1cWNHY3wyM2YyMThkN2MyYzhiNDUxM2NhNDJjZTllYTAyMDM1MTgzMzg3OWYwNDc1OTA3Y2NmYWYzYmIxNjMwYWE3NjBi)
![120_5194019_DE 120_5194019_DE](/medias/120-5194019-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDUwfGltYWdlL2pwZWd8YURZeEwyZ3dZUzh4TkRVMU9EWTFOekV4T0RJek9DOHhNakJmTlRFNU5EQXhPVjlFUlM1cWNHY3xkNzJkMzFkY2Q4YjM3NWM5ZmVjZjllYmVmMzY2NWY3NDNiMTk1MDQ3YjBiYWM4YTAxYjY0YjA0ZDkxNzkyNjMw)
![120_7115770_EN 120_7115770_EN](/medias/120-7115770-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4M3xpbWFnZS9qcGVnfGFEWmlMMmcwWXk4eE16STFNRFUzT0RnME1UWXpNQzh4TWpCZk56RXhOVGMzTUY5RlRpNXFjR2N8MWE0MWY0NWZlZTM5MzI5M2JjMjVhMzA1MmIzMTUyODEyZjY4ZjlmY2UwZGRhMTE4ZjVmY2E1Mjk2NWY3ZDUyYQ)
Item no. 706-6001/300-300
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-6001/300-300
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request