MCS MINI HD
Item no. 713-1413/116-000
THR male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Levers; Pin spacing 3.5 mm; 26-pole; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 11.6 mm
L = [(pole no./2) – 1] x pin spacing + 11.6 mm
![120_12681968_DE 120_12681968_DE](/medias/120-12681968-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzM0fGltYWdlL2pwZWd8YURBNEwyZzRZaTh4TkRNNU56azFPREE1TkRnM09DOHhNakJmTVRJMk9ERTVOamhmUkVVdWFuQm58ZjUzNTlmNzM4Mzg1ZmU3MTcxZTRhNjNhMjg1NTcxYmY5ZmViOTg3YTU3M2QxOWIzNThlODI2YjZiMTNiNjM3OQ)
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDgxfGltYWdlL2pwZWd8YURSaUwyZ3lZUzh4TkRZeU5USXpNVEkzTkRBeE5DOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGY3YzBhNTA2MjIxZDFhN2ViY2UzMjA5MzE2Yzc3ZDA4YzFkYjM0NmNiY2Q5YmEwMGNmZGJiMjgwYWQ2M2NkNzQ)
![120_020000080002296f000300b6_DE 120_020000080002296f000300b6_DE](/medias/120-020000080002296f000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg0fGltYWdlL2pwZWd8YUdFd0wyZzRNUzh4TkRZeU5EUTVOakV5TXprek5DOHhNakJmTURJd01EQXdNRGd3TURBeU1qazJaakF3TURNd01HSTJYMFJGTG1wd1p3fDUwMzZmNGJlMDg2ODI0ZWY5MzgzOTllZGJjODBiNjBlOWYwNTZjODExM2RmNDRhZTU4MDA4NTFlODFiYzJjMzY)
![120_6612839_DE 120_6612839_DE](/medias/120-6612839-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY5fGltYWdlL2pwZWd8YURreUwyZzBZeTh4TkRZeU9EQTFOelF4TlRjeE1DOHhNakJmTmpZeE1qZ3pPVjlFUlM1cWNHY3wwZWI0YWJmM2FmMmYzNDI3ODMxYzBkMjg1YWIzZTI1NmQ3NWEwODlhMjFlYWI3ZThhNmU3ZmQ0MWVkZjYxZDZm)
Item no. 713-1413/116-000
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1413/116-000
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request