MCS MINI HD
Item no. 713-1414/117-000
THR male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Threaded flange; Pin spacing 3.5 mm; 28-pole; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 13.6 mm
L = [(pole no./2) – 1] x pin spacing + 13.6 mm
![120_12681955_DE 120_12681955_DE](/medias/120-12681955-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU5fGltYWdlL2pwZWd8YUdFMEwyZzNPQzh4TkRNNU56azJNVEV3T1RVek5DOHhNakJmTVRJMk9ERTVOVFZmUkVVdWFuQm58ZTIyNWM0NzhlYzBiNDhlNTU1NTdhYmE2MGE0ZTcxZjQwYzFlMDMyM2Q4MTE2ZjllZTYzM2JlOWEyMDhiNjA2OA)
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDgxfGltYWdlL2pwZWd8YURSaUwyZ3lZUzh4TkRZeU5USXpNVEkzTkRBeE5DOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGY3YzBhNTA2MjIxZDFhN2ViY2UzMjA5MzE2Yzc3ZDA4YzFkYjM0NmNiY2Q5YmEwMGNmZGJiMjgwYWQ2M2NkNzQ)
![120_02000005000189c2000200b6_DE 120_02000005000189c2000200b6_DE](/medias/120-02000005000189c2000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM3fGltYWdlL2pwZWd8YURWa0wyZ3hOUzh4TkRZeU5EUXpPVFV3TURnek1DOHhNakJmTURJd01EQXdNRFV3TURBeE9EbGpNakF3TURJd01HSTJYMFJGTG1wd1p3fDMxZmU0ZWI0NTE3MjBiYWM0NGViNDliOWQwMGQxMTFiY2IwMGQ2NTFlOTcwYTRmYTQzYzM4ZWZkMzhmYTM5YWI)
![120_6612839_DE 120_6612839_DE](/medias/120-6612839-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY5fGltYWdlL2pwZWd8YURreUwyZzBZeTh4TkRZeU9EQTFOelF4TlRjeE1DOHhNakJmTmpZeE1qZ3pPVjlFUlM1cWNHY3wwZWI0YWJmM2FmMmYzNDI3ODMxYzBkMjg1YWIzZTI1NmQ3NWEwODlhMjFlYWI3ZThhNmU3ZmQ0MWVkZjYxZDZm)
Item no. 713-1414/117-000
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1414/117-000
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request