MCS MINI HD
Item no. 713-1415/105-000
THR male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Pin spacing 3.5 mm; 30-pole; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 5.2 mm
L = [(pole no./2) – 1] x pin spacing + 5.2 mm
![120_12676568_DE 120_12676568_DE](/medias/120-12676568-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURVd0wyaGhaaTh4TkRNNU56azFNRFkxTmpVME1pOHhNakJmTVRJMk56WTFOamhmUkVVdWFuQm58ZmQ1NGExYmU0ZGUwNzNjZTk2NGUyYzQ2ZjBiYzY5YTg0NTk4MGFmYThhZjFlZWZjNjY2M2UzMmU3NzgxNWRjMw)
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDgxfGltYWdlL2pwZWd8YURSaUwyZ3lZUzh4TkRZeU5USXpNVEkzTkRBeE5DOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGY3YzBhNTA2MjIxZDFhN2ViY2UzMjA5MzE2Yzc3ZDA4YzFkYjM0NmNiY2Q5YmEwMGNmZGJiMjgwYWQ2M2NkNzQ)
![120_0200000500018915000200b6_DE 120_0200000500018915000200b6_DE](/medias/120-0200000500018915000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcxfGltYWdlL2pwZWd8YUdVekwyaGtNaTh4TkRZeU5EUTNPVFl3T0RnMk1pOHhNakJmTURJd01EQXdNRFV3TURBeE9Ea3hOVEF3TURJd01HSTJYMFJGTG1wd1p3fGYzYWE4NTMyOWE2YWM3OWQyMDZjNDg0MWIyYTg2ZTk3YTczNTQ5ZDA4MzBiMmQ1MmE3MWE5OGYzYTNjNzhhYWQ)
![120_6612839_DE 120_6612839_DE](/medias/120-6612839-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY5fGltYWdlL2pwZWd8YURreUwyZzBZeTh4TkRZeU9EQTFOelF4TlRjeE1DOHhNakJmTmpZeE1qZ3pPVjlFUlM1cWNHY3wwZWI0YWJmM2FmMmYzNDI3ODMxYzBkMjg1YWIzZTI1NmQ3NWEwODlhMjFlYWI3ZThhNmU3ZmQ0MWVkZjYxZDZm)
Item no. 713-1415/105-000
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1415/105-000
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request