MCS MINI HD
Item no. 713-1431/117-000/997-408
THR male header, 2-row; 0.8 x 0.8 mm solder pin; angled; 100% protected against mismating; in tape-and-reel packaging; Pin spacing 3.5 mm; 22-pole; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 13.6 mm
L = [(pole no./2) – 1] x pin spacing + 13.6 mm
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQzfGltYWdlL2pwZWd8YUdSakwyZ3daaTh4TXprNU5EUTBOalE0TnpVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDgyZTU4NzdmNDY5MGQ5Mjc0MGMwZDhmMDc0MWJmYTdmN2JhMmM2MmRhMmQ5ZDZjNGI2YjJmOTcwNTIyODAzY2Y)
![120_020000050001889e000200b6_DE 120_020000050001889e000200b6_DE](/medias/120-020000050001889e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxfGltYWdlL2pwZWd8YURNMkwyaGlNaTh4TkRVM01ESTNNRGswT1RRd05pOHhNakJmTURJd01EQXdNRFV3TURBeE9EZzVaVEF3TURJd01HSTJYMFJGTG1wd1p3fGMwMDJjMTNkNjc1MjA0MTlmZmNhMDQxYjU3NDcyZGRkOWJlZjhlMjZlMzkzYjk4OWVkYmYxODFmMzkyNWIzOTk)
Item no. 713-1431/117-000/997-408
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1431/117-000/997-408
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request