[ { "uid": "link_contact", "linkName": "Contact", "url": "/global/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "THR male header; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; in tape-and-reel packaging; Pin spacing 2.5 mm; 12-pole; black", "description" : "<ul><li>THR male headers for reflow soldering in SMT applications</li><li>Available in tape-and-reel packaging for automated pick-and-place PCB assembly</li><li>Optimal thermal penetration via pin enclosure design provides lower soldering temperatures</li><li>100% protected against mismating</li><li>Coding option available</li></ul>", "mpn" : "733-342/105-604/997-446", "sku" : "733-342/105-604/997-446", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0003c1a4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4fGltYWdlL2pwZWd8YURVMUwyaG1NQzh4TkRZNU1UTXdNRGd3TWpVNU1DOHlNREJmTURJd01EQXdNR1F3TURBell6RmhOREF3TURFd01HSTJYMFJGTG1wd1p3fDFlN2EzODU1ZmVhM2Y2ZGUzOThhZjEyMDEyMGVlNGU1YjlhMGIzMmI1OTFmMzczMDAwZGU4MDc5NjM4OGRlZjE", "gtin13" : "4045454814540", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/global/pluggable-connectors/thr-male-header/p/733-342_105-604_997-446" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
MCS MICRO Item no. 733-342/105-604/997-446

THR male header; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; in tape-and-reel packaging; Pin spacing 2.5 mm; 12-pole; black

Item no. 733-342/105-604/997-446
THR male header
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 290 Piece
Item no. 733-342/105-604/997-446
THR male header
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 290 Piece