MCS MINI
Item no. 734-111/037-000/034-000
1-conductor female connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 11-pole; 100% protected against mismating; Lateral locking levers; Strain relief plate; 1,50 mm²; light gray
Dimensions in mm
L = pole no. x pin spacing
L = pole no. x pin spacing
![120_0200000d0003ea95000100b6_DE 120_0200000d0003ea95000100b6_DE](/medias/120-0200000d0003ea95000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE4fGltYWdlL2pwZWd8YURZMkwyaGxOQzh4TXpjNU56WTNPRE00TXpFek5DOHhNakJmTURJd01EQXdNR1F3TURBelpXRTVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0MjVjZjNiNmE5YTk3NTVmMzYyOTYxMDY3ZTBkZmM0ZTFlMmI5YmI0MzhkOGZiMGMyNzkxMjM4NTU5OWZmZjI)
![120_0200000f00030215000100b6_EN 120_0200000f00030215000100b6_EN](/medias/120-0200000f00030215000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTQxfGltYWdlL2pwZWd8YURrMkwyZzVNUzh4TkRBd016azBNelF3TnpZME5pOHhNakJmTURJd01EQXdNR1l3TURBek1ESXhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhYTJlMzdjNGI1YmU4N2Y5YThlYjg5N2MwYjYxYzZjZGEwYjdjYjA5M2MyMjVhYzQ2ODFmYTNlOTdhZjNmMzM)
![120_0200000d00004094000100b6_DE 120_0200000d00004094000100b6_DE](/medias/120-0200000d00004094000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTAwfGltYWdlL2pwZWd8YUdWbEwyZ3pOUzh4TkRVM01EazJNelU1T1RNNU1DOHhNakJmTURJd01EQXdNR1F3TURBd05EQTVOREF3TURFd01HSTJYMFJGTG1wd1p3fGYwOWMzNmZhNDk1NTFjMzEyMTdkMjFmZjk3YTMwYTA2OTM2ZDg1ZGMxZTBmMGViOTQ2MGY5MTkwYTRiZmM0MzU)
Item no. 734-111/037-000/034-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 734-111/037-000/034-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request