{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "THR male header; 1.0 x 1.0 mm solder pin; straight; 100% protected against mismating; in tape-and-reel packaging; Pin spacing 3.81 mm; 2-pole; black", "description" : "<ul><li>THR male headers for reflow soldering in SMT applications</li><li>Available in tape-and-reel packaging for automated pick-and-place PCB assembly</li><li>Optimal thermal penetration via pin enclosure design provides lower soldering temperatures</li><li>100% protected against mismating</li><li>Coding via coding fingers</li></ul>", "mpn" : "734-232/105-604/997-405", "sku" : "734-232/105-604/997-405", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0003e861000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3fGltYWdlL2pwZWd8YURobUwyaGpZaTh4TXpjNU5qUTFNelEwT1RjMU9DOHlNREJmTURJd01EQXdNR1F3TURBelpUZzJNVEF3TURFd01HSTJYMFJGTG1wd1p3fGE4NDVhNjRlZmFlOTM4N2Q0ZTBlNTdjODY3Y2VlNjVhZjAyM2I2ZWZiNGMxZTg3MGViYThlOGEzMWJiMzVjOTg", "gtin13" : "4045454899066", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/global/pluggable-connectors/thr-male-header/p/734-232_105-604_997-405" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
MCS MINI Item no. 734-232/105-604/997-405

THR male header; 1.0 x 1.0 mm solder pin; straight; 100% protected against mismating; in tape-and-reel packaging; Pin spacing 3.81 mm; 2-pole; black

Item no. 734-232/105-604/997-405
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 200 Piece
Item no. 734-232/105-604/997-405
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 200 Piece