WAGO I/O System 750 XTR
Item no. 750-1417/040-000
8-channel digital input; 24 VDC; 3 ms; Low-side switching; 2-conductor connection; Extreme
![120_3995483_DE 120_3995483_DE](/medias/120-3995483-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ2fGltYWdlL2pwZWd8YURVd0wyZzNNUzh4TkRBd01UZzBNek13TmpVeU5pOHhNakJmTXprNU5UUTRNMTlFUlM1cWNHY3xjY2NmMjBiNjhkMWM5YTA4MDY4MDQ1NGNlMmQ1ZjQ1MmM0N2EwYTBmZmY0ODJlMTE4N2U3MDQ2NzhhODRkODNi)
![120_6677971_EN 120_6677971_EN](/medias/120-6677971-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzk2fGltYWdlL2pwZWd8YURVNEwyaGtZaTh4TXpZMk5qUTFNVFk0TlRRd05pOHhNakJmTmpZM056azNNVjlGVGk1cWNHY3w2NWY3OTU2MjQyMTA1NDVjNWNjYjQ0YjM0MDdlNTg0YjhjZmY0ZmE0ZTcwYTM2MGM3ZGZkMzViNTk1ODdkOWRk)
![120_6678050_EN 120_6678050_EN](/medias/120-6678050-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODMzfGltYWdlL2pwZWd8YURkakwyZzVNQzh4TXpNM01EQTBOemMxT0RNMk5pOHhNakJmTmpZM09EQTFNRjlGVGk1cWNHY3w1NjEwNzg3NmI2ODA5ZjVlZjRiYjZkNzA1YzFhZmU0MWM2MTk5NjU0MTI2MzE1MzQ5MmJkZmYzNWE3NjUyNzY5)
![120_6677997_DE 120_6677997_DE](/medias/120-6677997-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQyfGltYWdlL2pwZWd8YURSaEwyaGxOaTh4TWpVd01qTXdNVFl3TlRreE9DOHhNakJmTmpZM056azVOMTlFUlM1cWNHY3w3NTRkYzdiMmJiYzI5MTM1MTY1YWI1OTQwMjczYjgyMzY2MjQwODdiNjRkYTBkNjRlMmMzODJiOWJmYzA2Mjlk)
Item no. 750-1417/040-000
8-channel digital input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-1417/040-000
8-channel digital input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request